har-SAB M8/4/3p PAC 10m PUR w/o LED
Article No.: 09 07 001 0010 000
Image is for illustration purposes only. Please refer to product description.
har-SAB M8/4/3p PAC 10m PUR w/o LED
Article No.: 09 07 001 0010 000
to see prices and availability.
Properties Overview
Product Details
Series | Circular connectors M8 |
---|---|
Element | Distribution boxes |
Specification | Pre-assembled master cable |
Cable length | 10 m |
---|---|
Total number of ports | 4 |
Number of contacts | 3 |
Previous
Next