Fixing Screw Plastic-2,2 x 8-T6
Article No.: 09 06 001 9979
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | DIN 41612 |
har-modularĀ® | |
Type of accessory | Screw |
Description of the accessory | M2.2 x 8 |
for shell housing D 20/2 | |
for shell housing D 20/4 | |
for shell housing 2C, 3C | |
for har-modularĀ® P module | |
for har-modularĀ® T module - male connector |
Material (accessories) | Metal |
---|---|
Colour (accessories) | Metallic |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Previous
Next