Charging cable Mode3 Typ2 20A 3ph 10m
Article No.: 08 91 409 0111 A0
Image is for illustration purposes only. Please refer to product description.
Charging cable Mode3 Typ2 20A 3ph 10m
Article No.: 08 91 409 0111 A0
to see prices and availability.
Properties Overview
Product Details
Element | Charging cable |
---|---|
Specification | Straight cable |
Charging mode | Mode 3 |
Connector 1 | Type 2 |
Female (Vehicle side) | |
Connector 2 | Type 2 |
Male (infrastructure side) |
Cable length | 10 m |
---|---|
Core structure | 5x 2.5 mm² + 0.5 mm² |
Termination method | Crimp termination |
not seperable | |
Number of phases | 3 |
Number of contacts | 7 |
Number of signal contacts | 2 |
Number of power contacts | 5 |
Contact configuration | Signal: CP, PP |
Power: L1, L2, L3, N, PE | |
Details | Also available with customer specific logo on request. |
Previous
Next