Beckhoff XTS system with the HARTING ix Industrial® Ethernet interface
Four times better performance with HARTING's miniaturized Ethernet interface
With the Beckhoff XTS system and the HARTING ix Industrial®, two real innovations come together.
The XTS system cleverly combines the advantages of linear and rotary drives and creates completely new possibilities for material transport in automation applications. The ix Industrial® interface from HARTING replaces the aged RJ45 interfaces in the latest generations of the XTS system. The clever and space-saving design enables the use of 48 instead of 12 movers in the same space - a 400% increase in performance!
Challenge, solution, result: on this page you will find resources detailing the solution to this exciting project.
With the linear transport system XTS, Beckhoff enables individual and continuous product transport. The system cleverly combines the advantages of linear and rotary drives and creates completely new possibilities for material transport in automation applications.
PDF fact sheet
This PDF fact sheet introduces the challenges and how a miniaturized ethernet interface smaller than RJ45 leads to four times better performance!
Beckhoff XTS Video
In this On-Demand web-seminar experts from HARTING and Beckhoff are presenting the exciting solution. See and learn how a clever and space-saving design enables the use of 48 instead of 12 movers in the same space - a 400% increase in performance!