Circular connector locking types
Locking systems are essential for secure and reliable connections in electronic applications. Whether it’s screw locking, toggle latches, push-pull mechanisms, or others, these designs prevent accidental disconnection. Choosing the right locking system depends on factors like environment, application, ease of use and ensures stability and safety.
Screw locking
A screw-on circular connector enjoys numerous benefits over non-round connectors: the connection is compact and, with sealing rings and the right torque, can ensure a high degree of protection. In addition, the handling is self-explanatory and simple, but time-consuming.
PushPull locking mechanism
A contour is added to the device socket for the PushPull locking. The matching PushPull connector snaps into it. This enables a quick and tool-free mating of circular connectors, even in confined installation spaces. One click signals that a vibration- and shock-proof connection has been established. The PushPull locking mechanism is internationally standardised according to IEC 61076-2-010.