Cable assemblies
Filter
Products 528
Relevance
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 PVC outdoor
Article No.: 09 45 600 0102 0300
Copper cable (round)
HAR SERCOS III Typ B 4xAWG22/7 PVC
Article No.: 09 45 600 0102 0500
Copper cable (round)
HARTING IE Cat.7A 4x2xAWG26/7 PUR
Article No.: 09 45 600 0109 0000
Copper cable (round)
PROFINET Typ B Cat.6A 4x2xAWG23/7 PVC
Article No.: 09 45 600 0108 0200
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bk CAT5
Article No.: 09 45 600 0102 0600
Copper cable (round)
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Article No.: 09 45 600 0600 0101
Copper cable (round)
HAR PROFINET Typ A 4xAWG22/1 PVC
Article No.: 09 45 600 0100 0100
Hybrid cable (copper / copper)
PN Type B Hybrid 4xAWG22/7 + 4x1.5
Article No.: 09 45 600 0300 0200
Copper cable (round)
HARTING outd. Cat6A 4x2xAWG26/7 PVC bk
Article No.: 09 45 600 0107 0001
Copper cable (round)
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
Article No.: 09 45 600 0101 0200
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 PVC
Article No.: 09 45 600 0102 0200
Bulk cables
Helukabel 10096 OZ-500 5x1,5mm² GY
Article No.: 00 00 541 400
Cable connector
M12 X 8pole male straight P&G
Article No.: 21 03 881 1840
Copper cable (round)
Kabel PVC 16078 F-CY-OZ 5x1,5mm² grey
Article No.: 00 00 537 100
Copper cable (round)
HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow
Article No.: 09 45 600 0500 0201
Copper cable (round)
HAR PROFINET Typ C 4xAWG22/7 PUR Trail.
Article No.: 09 45 600 0101 0100
Copper cable (round)
Cable LI9Y 3 x 0,34mm² PUR
Article No.: 00 00 872 600
Copper cable (round)
Cable LIYY 4 x 0,25mm² PVC
Article No.: 00 00 907 700
Bulk cables
5x1,5mm² PUR black
Article No.: 21 34 CAB 0098
Copper cable (round)
Cable LIYY 4 x 0,34mm² PVC
Article No.: 00 00 873 300
Copper cable (round)
Cable LI9Y 4 x 0,25mm² PUR
Article No.: 00 00 908 100
Copper cable (round)
Cable LIYY 3 x 0,25mm² PVC
Article No.: 00 00 907 800
Copper cable (round)
Cable LIYY 5 x 0,34mm² PVC
Article No.: 00 00 752 600
Copper cable (round)
Cable LI9Y 5 x 0,25mm² PUR
Article No.: 00 00 907 900
Copper cable (round)
Cable LI9Y 5 x 0,34mm² PUR
Article No.: 00 00 752 800
Copper cable (round)
Cable LIYY 3 x 0,34mm² PVC
Article No.: 00 00 873 200
Copper cable (round)
Cable LI9Y 3 x 0,25mm² PUR
Article No.: 00 00 908 900
Copper cable (round)
Cable LI9Y 4 x 0,34mm² PUR
Article No.: 00 00 873 100
Copper cable (round)
Cable LIYY 5 x 0,25mm² PVC
Article No.: 00 00 907 500
Cable connector
7/8 4pole+PE male straight overm unshld
Article No.: 21 34 CON 96P4 PE
Copper cable (round)
(8x0,14mm²) PUR
Article No.: 21 34 CAB 0022
Cable connector
7/8 4pole female straight overm unshld
Article No.: 21 34 CON 97P4
Copper cable (round)
3x0,25mm² PVC
Article No.: 21 34 CAB 0080
Copper cable (round)
HARTING IE Cat.6A 4x2xAWG26/7 PUR grey
Article No.: 09 45 600 0600 0301
Copper cable (round)
3x0,25mm² PUR
Article No.: 21 34 CAB 0088
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 PUR
Article No.: 09 45 600 0102 0400
Cable connector
7/8 4pole female angled overm unshld
Article No.: 21 34 CON 99P4
Connectors
PP V4 2.0 RJI RJ45
Article No.: 09 48 CON 28P8
Cable connector
7/8 4pole male straight overm unshld
Article No.: 21 34 CON 96P4
Copper cable (round)
(4xAWG22/7) Cat 5e PUR trailling
Article No.: 21 34 CAB 0077
Cable connector
7/8 4pole+PE female angled overm unshld
Article No.: 21 34 CON 99P4 PE
Copper cable (round)
HARTING TRAILING Cat6A 4x2xAWG26/7 PUR
Article No.: 09 45 600 0102 1600
Cable connector
M12 X 8pole male straight PP P&G
Article No.: 21 03 881 1850
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG24/7 CAT7
Article No.: 09 45 600 0102 0901
Copper cable (round)
(3x0,25mm²) PVC
Article No.: 21 34 CAB 0035
Copper cable (round)
(4xAWG22/7) Cat 5e PVC
Article No.: 21 34 CAB 0005
Copper cable (round)
(4x0,25mm²) PVC LiffYFCY
Article No.: 21 34 CAB 0066
Copper cable (round)
(4x0,25mm²) PUR Liff9YFC11Y
Article No.: 21 34 CAB 0067
Copper cable (round)
4x0,25mm² PVC LiYY
Article No.: 21 34 CAB 0081
Cable connector
7/8 4pole male angled overm unshld
Article No.: 21 34 CON 98P4
Copper cable (round)
(3x0,25mm²) PUR
Article No.: 21 34 CAB 0036
Copper cable (round)
HARTING IE Cat.6A 4x2xAWG26/7 PUR green
Article No.: 09 45 600 0600 0201
Copper cable (round)
(8x0,14mm²) PVC LiYFCY
Article No.: 21 34 CAB 0021
Hybrid cable (copper / copper)
Hybridcable Cat.6 4x2xAWG26/7,4x1,5
Article No.: 09 45 600 0700 0001
Cable connector
7/8 2pole+PE female straight overm unsh
Article No.: 21 34 CON 97P2 PE
Cable connector
7/8 4pole+PE male angled overm unshld
Article No.: 21 34 CON 98P4 PE
Connectors
PP V4 RJI RJ45
Article No.: 09 47 CON 36P4
Copper cable (round)
3x0,34mm² PUR
Article No.: 21 34 CAB 0090
Cable connector
7/8 4pole+PE female straight overm unsh
Article No.: 21 34 CON 97P4 PE
Copper cable (round)
4x0,25mm² PUR
Article No.: 21 34 CAB 0089
Copper cable (round)
(4xAWG22/7) Cat 5 PVC outdoor
Article No.: 09 47 CAB 0C78
Copper cable (round)
(4xAWG22/7) Cat 5+ PVC outdoor
Article No.: 09 47 CAB 0C79
Copper cable (round)
(4xAWG22/7) Cat.5 PVC outdoor
Article No.: 09 47 CAB 0C82
Copper cable (round)
5x(2+1)+5xAWG32
Article No.: 09 45 CAB C114
Bulk cables
3x1,5mm² PVC grey
Article No.: 21 34 CAB 0093
Bulk cables
4x1,5mm² PUR black
Article No.: 21 34 CAB 0096
Bulk cables
3x1,5mm² PUR black
Article No.: 21 34 CAB 0094
Bulk cables
5x1,5mm² PVC grey
Article No.: 21 34 CAB 0097
Bulk cables
4x1,5mm² PVC grey
Article No.: 21 34 CAB 0095
Cable connector
M12 B 4pole female angled overmolded
Article No.: 21 34 CON 91P4
Cable connector
M12 B 4pole male angled overmolded
Article No.: 21 34 CON 90P4
Cable connector
M12 B 4pole male straight overmolded
Article No.: 21 34 CON 88P4
Cable connector
M12 B 4pole female straight overmolded
Article No.: 21 34 CON 89P4
3 M, 1 F, screwadapter, modular
Article No.: MA FA _9F _SC_ MO
3 M, 1 F, hood-housing, standard
Article No.: MA FA _9F _HH_ ST
3 F, 1 M, hood-housing, modular
Article No.: MA FA _9M _HH_ MO
3 M, 1 F, screwadapter, standard
Article No.: MA FA _9F _SC_ ST
3 F, 1 M, screwadapter, modular
Article No.: MA FA _9M _SC_ MO
1 F, 3 M, hood-housing, modular
Article No.: MA FA _11 F_HH _MO
1 F, 3 M, screwadapter, modular
Article No.: MA FA _11 F_SC _MO
1 F, 3 M, hood-housing, standard
Article No.: MA FA _12 M_HH _ST
1 F, 3 M, screwadapter, standard
Article No.: MA FA _12 M_SC _ST
3 M, 1 F, hood-housing, modular
Article No.: MA FA _13 F_HH _MO
3 M, 1 F, screwadapter, modular
Article No.: MA FA _13 F_SC _MO
3 M, 1 F, hood-housing, standard
Article No.: MA FA _13 F_HH _ST
1 M, 3 F, hood-housing, modular
Article No.: MA FA _13 M_HH _MO
1 M, 3 F, screwadapter, modular
Article No.: MA FA _13 M_SC _MO
1 M, 3 F, hood-housing, standard
Article No.: MA FA _13 M_HH _ST
1 M, 3 F, screwadapter, standard
Article No.: MA FA _13 M_SC _ST
3 M, 1 F, screwadapter, standard
Article No.: MA FA _13 F_SC _ST
1 M, 3 F, hood-housing, modular
Article No.: MA FA _14 F_HH _MO
Cable connector
M12 A8 straight male unshld
Article No.: 21 34 CON 84P8
Cable connector
M12 A5 angled female unshld
Article No.: 21 34 CON 87P5
Cable connector
M12 A4 angled female unshld
Article No.: 21 34 CON 87P4
Cable connector
M12 A3 straight female unshld
Article No.: 21 34 CON 85P3
Cable connector
M12 A4 straight female unshld
Article No.: 21 34 CON 85P4
Cable connector
M12 A8 straight female unshld
Article No.: 21 34 CON 85P8
Cable connector
M8 A 4pole male straight overmolded
Article No.: 21 34 CON 80P4
Cable connector
M8 A 3pole female angled overmolded
Article No.: 21 34 CON 83P3
Cable connector
M12 A5 straight male unshld
Article No.: 21 34 CON 84P5
Cable connector
M12 A-cod 4P Male Angled 45°
Article No.: 21 03 819 3401
Cable connector
M8 A 4pole female straight overmolded
Article No.: 21 34 CON 81P4
Cable connector
M8 A 3pole female straight overmolded
Article No.: 21 34 CON 81P3
Cable connector
M12 A-cod 4P Male Angled 225°
Article No.: 21 03 819 3405
Cable connector
M12 A-cod 4P Male Angled 135°
Article No.: 21 03 819 3403
Cable connector
M12 A4 straight male unshld
Article No.: 21 34 CON 84P4
Cable connector
M12 A3 straight male unshld
Article No.: 21 34 CON 84P3
Cable connector
M12 A5 straight female unshld
Article No.: 21 34 CON 85P5
Cable connector
M8 A 4pole female straight sh overmolded
Article No.: 21 34 CON B2P4
Cable connector
M12 A-cod 5P Male Angled 45°
Article No.: 21 03 819 3501
Cable connector
M12 A3 angled female unshld
Article No.: 21 34 CON 87P3
Cable connector
M12 A-cod 5P Male Straight
Article No.: 21 03 819 1500
Cable connector
M12 A-cod 5P Female Straight
Article No.: 21 03 819 2500
Cable connector
M12 A-cod 4P Female Straight
Article No.: 21 03 819 2400
Cable connector
M12 A-cod 3P Female Straight
Article No.: 21 03 819 2300
Cable connector
M12 A12 angled male unshld
Article No.: 21 34 CON 86P1 2
Cable connector
M8 A 3pole male straight overmolded
Article No.: 21 34 CON 80P3
Cable connector
M12 A-cod 5P Female Angled 45°
Article No.: 21 03 819 4501
Cable connector
M8 A 8pole female straight shld overm
Article No.: 21 34 CON B2P8
Cable connector
M12 A-cod 5P Female Angled 135°
Article No.: 21 03 819 4503
Cable connector
M12 A-cod 5P Female Angled 180°
Article No.: 21 03 819 4504
Cable connector
M12 A-cod 5P Female Angled 225°
Article No.: 21 03 819 4505
Cable connector
M12 A-cod 4P Female Angled 225°
Article No.: 21 03 819 4405
Cable connector
M12 A-cod 4P Female Angled 180°
Article No.: 21 03 819 4404
Cable connector
M12 A-cod 4P Female Angled 315°
Article No.: 21 03 819 4407
Cable connector
M12 A-cod 4P Female Angled 135°
Article No.: 21 03 819 4403
Cable connector
M12 A-cod 4P Female Angled 45°
Article No.: 21 03 819 4401
Cable connector
M12 A4 angled female LED unshld
Article No.: 21 34 CON B0P4
Cable connector
M12 A-cod 3P Female Angled 45°
Article No.: 21 03 819 4301
Cable connector
M12 A-cod 3P Female Angled 90°
Article No.: 21 03 819 4302
Cable connector
M12 A-cod 3P Female Angled 135°
Article No.: 21 03 819 4303
Cable connector
M12 A-cod 3P Female Angled 315°
Article No.: 21 03 819 4307
Cable connector
M12 A-cod 3P Female Angled 180°
Article No.: 21 03 819 4304
Cable connector
M12 A12 straight male unshld
Article No.: 21 34 CON 84P1 2
Cable connector
M12 A-cod 5P Male Angled 180°
Article No.: 21 03 819 3504
Cable connector
M12 A-cod 5P Male Angled 225°
Article No.: 21 03 819 3505
Cable connector
M12 A-cod 5P Male Angled 315°
Article No.: 21 03 819 3507
Cable connector
M12 A-cod 5P Male Angled 0°
Article No.: 21 03 819 3500
Cable connector
M12 A-cod 3P Male Angled 90°
Article No.: 21 03 819 3302
Cable connector
M12 A-cod 3P Male Angled 135°
Article No.: 21 03 819 3303
Cable connector
M12 A-cod 3P Male Angled 0°
Article No.: 21 03 819 3300
Cable connector
M12 A-cod 3P Male Angled 45°
Article No.: 21 03 819 3301
Cable connector
M12 A-cod 3P Male Angled 270°
Article No.: 21 03 819 3306
Cable connector
M12 A-cod 4P Female Angled 0°
Article No.: 21 03 819 4400
Cable connector
M12 A-cod 5P Female Angled 0°
Article No.: 21 03 819 4500
Cable connector
M12 A-cod 4P Male Angled 270°
Article No.: 21 03 819 3406
Cable connector
M8 A 4pole female angled LED overmolded
Article No.: 21 34 CON A0P3
Cable connector
M12 D-code male straight overmolded
Article No.: 21 34 CON 92P4
Cable connector
M12 A-cod 5P Female Angled 270°
Article No.: 21 03 819 4506
Cable connector
M12 A-cod 3P Female Angled 270°
Article No.: 21 03 819 4306
Cable connector
M8 A 3pole male straight shld overmolded
Article No.: 21 34 CON 73P3
Cable connector
M12 A12 straight female unshld
Article No.: 21 34 CON 85P1 2
Copper cable (round)
CAT5,4pairs, 26/7AWG, SHIELD PUR BK JACK
Article No.: 74 01 308 0291 00
Copper cable (round)
Interconnection Cable w. drain wire
Article No.: 00 00 419 100
Cable connector
M8 A 8pole male straight shld overmolded
Article No.: 21 34 CON 73P8
Cable connector
M8 A 4pole male straight shld overmolded
Article No.: 21 34 CON 73P4
Cable connector
M12 D-code male angled overmolded
Article No.: 09 48 CON 80
Cable connector
M12 A-cod 5P Female Angled 315°
Article No.: 21 03 819 4507
Copper cable (round)
CAT5,4pairs, 26/7AWG, SHIELD PUR GN JACK
Article No.: 74 01 308 0290 00
Cable connector
M12 A12 angled female unshld
Article No.: 21 34 CON 87P1 2
Cable connector
M12 A4 angled male unshld
Article No.: 21 34 CON 86P4
Cable connector
M12 A-cod 4P Male Angled 90°
Article No.: 21 03 819 3402
Cable connector
M12 D-code male angled overmolded
Article No.: 21 34 CON 94P4
Cable connector
M12 A-cod 4P Male Straight
Article No.: 21 03 819 1400
Cable connector
M12 A-cod 5P Male Angled 135°
Article No.: 21 03 819 3503
Cable connector
M12 D-code female straight overmolded
Article No.: 21 34 CON 93P4
Copper cable (round)
JZ-500 10G0,5qmm, OD8.2mm, grey
Article No.: 00 00 493 100
Cable connector
M12 D-code female angled overmolded
Article No.: 21 34 CON 95P4
Cable connector
M12 A-cod 4P Male Angled 315°
Article No.: 21 03 819 3407
Cable connector
M8 A 4pole female angled overmolded
Article No.: 21 34 CON 83P4
Cable connector
M12 D male angled overm Cat.5 outdoor
Article No.: 09 47 CON 80P4
Cable connector
M12 A-cod 4P Male Angled 180°
Article No.: 21 03 819 3404
Cable connector
M12 A-cod 3P Male Straight
Article No.: 21 03 819 1300
Cable connector
M12 A-cod 3P Female Angled 0°
Article No.: 21 03 819 4300
Cable connector
M12 A-cod 5P Male Angled 270°
Article No.: 21 03 819 3506
Cable connector
M12 A-cod 4P Female Angled 90°
Article No.: 21 03 819 4402
Cable connector
M12 A-cod 3P Male Angled 180°
Article No.: 21 03 819 3304
Cable connector
M12 A-cod 3P Female Angled 225°
Article No.: 21 03 819 4305
Copper cable (round)
Kabel PVC 10126 OZ-500 5x2,5mm² grey
Article No.: 00 00 541 500
Cable connector
M12 A-cod 4P Male Angled 0°
Article No.: 21 03 819 3400
Cable connector
M12 A-cod 3P Male Angled 315°
Article No.: 21 03 819 3307
Cable connector
M12 A-cod 4P Female Angled 270°
Article No.: 21 03 819 4406
Cable connector
M12 A-cod 3P Male Angled 225°
Article No.: 21 03 819 3305
Cable connector
M12 A-cod 5P Male Angled 90°
Article No.: 21 03 819 3502
Cable connector
M12 A-cod 5P Female Angled 90°
Article No.: 21 03 819 4502
Cable connector
M12 D male straight overm Cat.5 outdoor
Article No.: 09 47 CON 22P4
Cable connector
M12 D-code male straigt overmolded
Article No.: 09 48 CON 22
2 F, 2 M, screwadapter, modular
Article No.: MA FA _1M _SC_ MO
2 F, 2 M, hood-housing, standard
Article No.: MA FA _1M _HH_ ST
2 F, 2 M, screwadapter, standard
Article No.: MA FA _1M _SC_ ST
2 F, 2 M, hood-housing, modular
Article No.: MA FA _2F _HH_ MO
2 F, 2 M, screwadapter, modular
Article No.: MA FA _2F _SC_ MO
2 F, 2 M, hood-housing, standard
Article No.: MA FA _2F _HH_ ST
2 F, 2 M, screwadapter, standard
Article No.: MA FA _2F _SC_ ST
2 M, 2 F, hood-housing, modular
Article No.: MA FA _2M _HH_ MO
2 M, 2 F, screwadapter, modular
Article No.: MA FA _2M _SC_ MO
2 M, 2 F, hood-housing, standard
Article No.: MA FA _2M _HH_ ST
2 M, 2 F, screwadapter, standard
Article No.: MA FA _2M _SC_ ST
2 F, 2 M, hood-housing, modular
Article No.: MA FA _3F _HH_ MO
2 F, 2 M, screwadapter, modular
Article No.: MA FA _3F _SC_ MO
2 F, 2 M, screwadapter, standard
Article No.: MA FA _3F _SC_ ST
2 F, 2 M, hood-housing, standard
Article No.: MA FA _3F _HH_ ST
2 F, 2 M, screwadapter, modular
Article No.: MA FA _3M _SC_ MO
2 F, 2 M, hood-housing, standard
Article No.: MA FA _3M _HH_ ST
2 F, 2 M, hood-housing, modular
Article No.: MA FA _3M _HH_ MO
2 F, 2 M, screwadapter, standard
Article No.: MA FA _3M _SC_ ST
2 M, 2 F, hood-housing, modular
Article No.: MA FA _4F _HH_ MO
2 M, 2 F, screwadapter, modular
Article No.: MA FA _4F _SC_ MO
2 M, 2 F, hood-housing, standard
Article No.: MA FA _4F _HH_ ST
2 M, 2 F, screwadapter, standard
Article No.: MA FA _4F _SC_ ST
2 M, 2 F, hood-housing, modular
Article No.: MA FA _4M _HH_ MO
2 M, 2 F, screwadapter, modular
Article No.: MA FA _4M _SC_ MO
2 M, 2 F, hood-housing, standard
Article No.: MA FA _4M _HH_ ST
2 M, 2 F, screwadapter, standard
Article No.: MA FA _4M _SC_ ST
2 F, 2 M, hood-housing, modular
Article No.: MA FA _5F _HH_ MO
2 F, 2 M, screwadapter, modular
Article No.: MA FA _5F _SC_ MO
2 F, 2 M, hood-housing, standard
Article No.: MA FA _5F _HH_ ST
2 F, 2 M, screwadapter, standard
Article No.: MA FA _5F _SC_ ST
2 F, 2 M, hood-housing, modular
Article No.: MA FA _5M _HH_ MO
2 F, 2 M, screwadapter, modular
Article No.: MA FA _5M _SC_ MO
2 F, 2 M, hood-housing, standard
Article No.: MA FA _5M _HH_ ST
2 F, 2 M, screwadapter, standard
Article No.: MA FA _5M _SC_ ST
2 M, 2 F, hood-housing, modular
Article No.: MA FA _6F _HH_ MO
2 M, 2 F, screwadapter, modular
Article No.: MA FA _6F _SC_ MO
2 M, 2 F, screwadapter, standard
Article No.: MA FA _6F _SC_ ST
2 M, 2 F, hood-housing, standard
Article No.: MA FA _6F _HH_ ST
2 M, 2 F, hood-housing, modular
Article No.: MA FA _6M _HH_ MO
2 M, 2 F, screwadapter, modular
Article No.: MA FA _6M _SC_ MO
2 M, 2 F, hood-housing, standard
Article No.: MA FA _6M _HH_ ST
3 M, 1 F, screwadapter, modular
Article No.: MA FA _7F _SC_ MO
3 M, 1 F, hood-housing, modular
Article No.: MA FA _7F _HH_ MO
2 M, 2 F, screwadapter, standard
Article No.: MA FA _6M _SC_ ST
3 M, 1 F, hood-housing, standard
Article No.: MA FA _7F _HH_ ST
3 M, 1 F, screwadapter, standard
Article No.: MA FA _7F _SC_ ST
3 F, 1 M, hood-housing, modular
Article No.: MA FA _7M _HH_ MO
3 F, 1 M, screwadapter, modular
Article No.: MA FA _7M _SC_ MO
3 F, 1 M, hood-housing, standard
Article No.: MA FA _7M _HH_ ST
3 F, 1 M, screwadapter, standard
Article No.: MA FA _7M _SC_ ST
1 M, 3 F, hood-housing, modular
Article No.: MA FA _8F _HH_ MO
1 M, 3 F, hood-housing, standard
Article No.: MA FA _8F _HH_ ST
1 M, 3 F, screwadapter, modular
Article No.: MA FA _8F _SC_ MO
1 M, 3 F, screwadapter, standard
Article No.: MA FA _8F _SC_ ST
3 F, 1 M, hood-housing, modular
Article No.: MA FA _8M _HH_ MO
3 F, 1 M, screwadapter, modular
Article No.: MA FA _8M _SC_ MO
3 F, 1 M, hood-housing, standard
Article No.: MA FA _8M _HH_ ST
3 F, 1 M, screwadapter, standard
Article No.: MA FA _8M _SC_ ST
3 M, 1 F, hood-housing, modular
Article No.: MA FA _9F _HH_ MO
3 F, 1 M, hood-housing, standard
Article No.: MA FA _9M _HH_ ST
3 F, 1 M, screwadapter, standard
Article No.: MA FA _9M _SC_ ST
3 F, 1 M, hood-housing, modular
Article No.: MA FA _10 F_HH _MO
3 F, 1 M, screwadapter, modular
Article No.: MA FA _10 F_SC _MO
3 F, 1 M, hood-housing, standard
Article No.: MA FA _10 F_HH _ST
3 F, 1 M, screwadapter, standard
Article No.: MA FA _10 F_SC _ST
3 M, 1 F, hood-housing, modular
Article No.: MA FA _10 M_HH _MO
3 M, 1 F, screwadapter, modular
Article No.: MA FA _10 M_SC _MO
3 M, 1 F, hood-housing, standard
Article No.: MA FA _10 M_HH _ST
3 M, 1 F, screwadapter, standard
Article No.: MA FA _10 M_SC _ST
1 F, 3 M, screwadapter, standard
Article No.: MA FA _11 F_SC _ST
3 F, 1 M, hood-housing, modular
Article No.: MA FA _11 M_HH _MO
3 F, 1 M, hood-housing, standard
Article No.: MA FA _11 M_HH _ST
3 F, 1 M, screwadapter, standard
Article No.: MA FA _11 M_SC _ST
1 F, 3 M, hood-housing, standard
Article No.: MA FA _11 F_HH _ST
3 F, 1 M, screwadapter, modular
Article No.: MA FA _11 M_SC _MO
3 F, 1 M, screwadapter, modular
Article No.: MA FA _12 F_SC _MO
3 F, 1 M, hood-housing, modular
Article No.: MA FA _12 F_HH _MO
3 F, 1 M, hood-housing, standard
Article No.: MA FA _12 F_HH _ST
3 F, 1 M, screwadapter, standard
Article No.: MA FA _12 F_SC _ST
1 F, 3 M, hood-housing, modular
Article No.: MA FA _12 M_HH _MO
1 F, 3 M, screwadapter, modular
Article No.: MA FA _12 M_SC _MO
Copper cable (round)
(5x0,25mm²) PUR Li9YFC11Y black
Article No.: 21 34 CAB 0076
Copper cable (round)
5x0,34mm² PUR Li9Y11Y trailling black
Article No.: 21 34 CAB 0092
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.7 PUR, yellow
Article No.: 09 47 CAB 0C84
Copper cable (round)
4x0,34mm² PUR Li9Y11Y trailling black
Article No.: 21 34 CAB 0091
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.7 FRNC, red
Article No.: 09 48 CAB 0086
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.7 FRNC, yellow
Article No.: 09 48 CAB 0087
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.7 FRNC, blue
Article No.: 09 48 CAB 0089
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.7 FRNC, grey
Article No.: 09 48 CAB 0085
Copper cable (round)
(4x(2xAWG24/19)) Cat 5e PUR green
Article No.: 21 34 CAB 0062
Copper cable (round)
(5x0,34mm²) PUR LiF9YH-C11YH black
Article No.: 21 34 CAB 0068
Copper cable (round)
4x0,34mm² PVC LiYY grey
Article No.: 21 34 CAB 0084
Copper cable (round)
5x0,34mm² PVC LiYY grey
Article No.: 21 34 CAB 0085
Copper cable (round)
8x0,25mm² PVC grey
Article No.: 21 34 CAB 0082
Copper cable (round)
3x0,34mm² PVC grey
Article No.: 21 34 CAB 0083
Copper cable (round)
4x2xAWG 26/7 S/FTP, PUR, Cat.7, yellow
Article No.: 09 48 CAB 0045
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.5e FRNC, grey
Article No.: 09 48 CAB 0069
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.7 FRNC, black
Article No.: 09 48 CAB 0090
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.5e FRNC, orange
Article No.: 09 48 CAB 0093
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.7 FRNC, orange
Article No.: 09 48 CAB 0092
Copper cable (round)
(4x0,34mm²) PUR Li9YFC11Y black
Article No.: 21 34 CAB 0074
Copper cable (round)
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
Article No.: 09 47 CAB 0C80
Copper cable (round)
12x0,14mm² PUR trailling torsion black
Article No.: 21 34 CAB 0078
Copper cable (round)
12x0,14mm² PVC grey
Article No.: 21 34 CAB 0079
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.5e PUR, yellow
Article No.: 09 47 CAB 0C83
Hybrid cable (copper / copper)
DeviceNet 2x22AWG, 2x24AWG UL violett
Article No.: 21 34 CAB 0072
Copper cable (round)
(8x0,25mm²) PUR Li9YFC11Y black
Article No.: 21 34 CAB 0038
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.7 FRNC, white
Article No.: 09 48 CAB 0084
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.5e FRNC, blue
Article No.: 09 48 CAB 0073
Copper cable (round)
(4x0,34mm²) PVC LiYFCY grey
Article No.: 21 34 CAB 0029
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.7 FRNC, green
Article No.: 09 48 CAB 0088
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.5e FRNC, green
Article No.: 09 48 CAB 0072
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.5e FRNC, yellow
Article No.: 09 48 CAB 0071
Copper cable (round)
4x2xAWG 26/7 S/FTP Cat.5e FRNC, red
Article No.: 09 48 CAB 0070
Copper cable (round)
(8x0,25mm²) PVC LiYFCY grey
Article No.: 21 34 CAB 0020
Copper cable (round)
(5x0,25mm²) PVC LiYFCY grey
Article No.: 21 34 CAB 0069
Connectors
DualBoot RJ45 IP20 Cat.6A, 8pol., black
Article No.: 09 48 CON 87P8 BK
Connectors
DualBoot RJ45 IP20 Cat.6A, 8pol., yellow
Article No.: 09 48 CON 87P8 YE
Connectors
DualBoot RJ45 IP20Cat.6A8pol overm black
Article No.: 09 48 CON 47P8 BK
Connectors
DualBoot RJ45 IP20 Cat.6A, 8pol., white
Article No.: 09 48 CON 87P8 WH
Connectors
DualBoot RJ45 IP20 Cat.6A, 8pol., red
Article No.: 09 48 CON 87P8 RD
Connectors
DualBoot RJ45 IP20 Cat.6A, 8pol., grey
Article No.: 09 48 CON 87P8 GY
Connectors
DualBoot RJ45 IP20Cat.6A8pol overm green
Article No.: 09 48 CON 47P8 GN
Connectors
DualBoot RJ45 IP20 Cat.6A, 8pol., green
Article No.: 09 48 CON 87P8 GN
Connectors
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Article No.: 09 48 CON 47P8 YE
Connectors
DualBoot RJ45 IP20 Cat.6A, 8pol., blue
Article No.: 09 48 CON 87P8 BU
Connectors
RJ Ind. RJ45 Cat.5, 4pol. ang overm 180°
Article No.: 09 47 CON 05P4
Connectors
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Article No.: 09 48 CON 68P4
Copper cable (round)
(2xAWG24/19) PUR violett
Article No.: 21 34 CAB 0087
Copper cable (round)
(2xAWG22/1) PVC violett
Article No.: 21 34 CAB 0086
Connectors
DualBoot RJ45 PP IP20 Cat.6A 8pol grey
Article No.: 09 48 CON 88P8 GY
Connectors
RJ Ind. RJ45 Cat.5, 4pol. overm
Article No.: 09 47 CON 02P4
Connectors
RJ Ind. RJ45 Cat.5, 4pol. ang overm 270°
Article No.: 09 47 CON 03P4
Cable connector
M12 D 4pole male straight PP P&G
Article No.: 21 03 881 1450
Connectors
RJ Ind. RJ45 Cat.5, 4pol.overm,multiport
Article No.: 09 47 CON 34P4
Connectors
DualBoot RJ45 PP IP20 Cat.6A 8pol black
Article No.: 09 48 CON 88P8 BK
Connectors
DualBoot RJ45 PP IP20 Cat.6A 8pol white
Article No.: 09 48 CON 88P8 WH
Connectors
DualBoot RJ45 PP IP20 Cat.6A 8pol orange
Article No.: 09 48 CON 88P8 OG
Connectors
DualBoot RJ45 PP IP20 Cat.6A 8pol blue
Article No.: 09 48 CON 88P8 BU
Connectors
DualBoot RJ45 PP IP20 Cat.6A 8pol yellow
Article No.: 09 48 CON 88P8 YE
Connectors
DualBoot RJ45 PP IP20 Cat.6A 8pol green
Article No.: 09 48 CON 88P8 GN
Connectors
DualBoot RJ45 PP IP20 Cat.6A 8pol red
Article No.: 09 48 CON 88P8 RD
Connectors
RJ Ind. RJ45 Cat.5, 4pol. ang overm 0°
Article No.: 09 47 CON 06P4
Connectors
RJ45 IP20 8pol. overmolded CN
Article No.: 09 45 CON ZW
Connectors
RJ Ind. RJ45 Cat.5, 4pol. ang overm 90°
Article No.: 09 47 CON 04P4
2 M, 2 F, hood-housing, modular
Article No.: MA FA _1F _HH_ MO
2 M, 2 F, screwadapter, modular
Article No.: MA FA _1F _SC_ MO
2 M, 2 F, hood-housing, standard
Article No.: MA FA _1F _HH_ ST
2 M, 2 F, screwadapter, standard
Article No.: MA FA _1F _SC_ ST
2 F, 2 M, hood-housing, modular
Article No.: MA FA _1M _HH_ MO
1 M, 3 F, screwadapter, modular
Article No.: MA FA _14 F_SC _MO
1 M, 3 F, hood-housing, standard
Article No.: MA FA _14 F_HH _ST
1 M, 3 F, screwadapter, standard
Article No.: MA FA _14 F_SC _ST
3 M, 1 F, hood-housing, modular
Article No.: MA FA _14 M_HH _MO
3 M, 1 F, screwadapter, modular
Article No.: MA FA _14 M_SC _MO
3 M, 1 F, hood-housing, standard
Article No.: MA FA _14 M_HH _ST
4 F, 0 M, hood-housing, modular
Article No.: MA FA _15 F_HH _MO
4 F, 0 M, screwadapter, modular
Article No.: MA FA _15 F_SC _MO
3 M, 1 F, screwadapter, standard
Article No.: MA FA _14 M_SC _ST
4 F, 0 M, hood-housing, standard
Article No.: MA FA _15 F_HH _ST
4 M, 0 F, hood-housing, modular
Article No.: MA FA _15 M_HH _MO
4 F, 0 M, screwadapter, standard
Article No.: MA FA _15 F_SC _ST
4 M, 0 F, screwadapter, modular
Article No.: MA FA _15 M_SC _MO
4 M, 0 F, hood-housing, standard
Article No.: MA FA _15 M_HH _ST
4 M, 0 F, screwadapter, standard
Article No.: MA FA _15 M_SC _ST
4 M, 0 F, screwadapter, modular
Article No.: MA FA _16 F_SC _MO
4 M, 0 F, hood-housing, modular
Article No.: MA FA _16 F_HH _MO
4 F, 0 M, hood-housing, modular
Article No.: MA FA _16 M_HH _MO
4 F, 0 M, screwadapter, modular
Article No.: MA FA _16 M_SC _MO
4 F, 0 M, hood-housing, standard
Article No.: MA FA _16 M_HH _ST
4 F, 0 M, screwadapter, standard
Article No.: MA FA _16 M_SC _ST
4 M, 0 F, screwadapter, standard
Article No.: MA FA _16 F_SC _ST
4 M, 0 F, hood-housing, standard
Article No.: MA FA _16 F_HH _ST
Connectors
DualBoot RJ45 IP20 Cat.5e, 8pol.,red
Article No.: 09 48 CON 86P8 RD
Connectors
DualBoot RJ45 IP20 Cat.5e, 8pol.,green
Article No.: 09 48 CON 86P8 GN
Connectors
DualBoot RJ45 IP20 Cat.5e, 8pol. HA logo
Article No.: 09 47 CON 45P8
Connectors
DualBoot RJ45 IP20 Cat.5e, 8pol.,blue
Article No.: 09 48 CON 86P8 BU
Connectors
DualBoot RJ45 IP20 Cat.5e, 8pol.,grey
Article No.: 09 48 CON 86P8 GY
Connectors
DualBoot RJ45 IP20 Cat.5e, 8pol.,yellow
Article No.: 09 48 CON 86P8 YE
Connectors
DualBoot RJ45 PP IP20 Cat.5e 8pol orange
Article No.: 09 48 CON 89P8 OG
Connectors
VarioBoot RJ45 IP20Cat.6A8pol LaR yellow
Article No.: 09 48 CON 85P8 YE
Connectors
DualBoot RJ45 PP IP20 Cat.5e 8pol blue
Article No.: 09 48 CON 89P8 BU
Connectors
DualBoot RJ45 PP IP20 Cat.5e 8pol green
Article No.: 09 48 CON 89P8 GN
Connectors
DualBoot RJ45 PP IP20 Cat.5e 8pol yellow
Article No.: 09 48 CON 89P8 YE
Connectors
VarioBoot RJ45 IP20Cat.6A8pol UaD yellow
Article No.: 09 48 CON 84P8 YE
Connectors
DualBoot RJ45 PP IP20 Cat.5e 8pol grey
Article No.: 09 48 CON 89P8 GY
Connectors
VarioBoot RJ45 IP20Cat.6A8pol LaR black
Article No.: 09 48 CON 85P8 BK
Connectors
DualBoot RJ45 PP IP20 Cat.5e 8pol red
Article No.: 09 48 CON 89P8 RD
Connectors
RJ Ind.RJ45 IP20GigalCompCat.6A 8p black
Article No.: 09 48 CON 12P8
Connectors
HARTING MPP ix Type A overmolded
Article No.: 33 48 CON 34P1 0
Copper cable (round)
HARTING outd. Cat6A 4x2xAWG26/7 PVC bk
Article No.: 09 45 600 0107 0002
Copper cable (round)
HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow
Article No.: 09 45 600 0500 0202
Copper cable (round)
CLASSIC 110 11G1,5mm² PVC grey
Article No.: 09 45 600 0102 5600
Copper cable (round)
JZ-500 10G2,5qmm
Article No.: 61 06 003 1077
Copper cable (round)
Classic 110 7 G1,5
Article No.: 61 06 003 0280 00
Copper cable (round)
JZ-500 7G2,5 QMM Helu 10127
Article No.: 58 20 160 0095
Copper cable (round)
JZ-500 8G2,5mm²
Article No.: 61 06 003 0756 00
Copper cable (round)
JZ-500 5G2,5 qmm ADM: 10,1 Helu 10125
Article No.: 61 06 003 0310 00
Copper cable (round)
Classic 110 18G1,5mm²
Article No.: 61 06 003 0667 00
Copper cable (round)
CLASSIC 110 25G1,5mm² PVC grey
Article No.: 09 45 600 0102 5700
Cable connector
M12 T 4pole female straight overmolded
Article No.: 21 34 CON 37P4
Cable connector
M12 T 4pole male straight overmolded
Article No.: 21 34 CON 36P4
Cable connector
M12 S 3+PE female straight overmolded
Article No.: 21 34 CON 35P4
Cable connector
M12 S 3+PE male straight overmolded
Article No.: 21 34 CON 34P4
Cable connector
M12 K 4+PE female straight overmolded
Article No.: 21 34 CON 33P5
Cable connector
M12 K 4+PE male straight overmolded
Article No.: 21 34 CON 32P5
Cable connector
M12 L 4+FE female straight overmolded
Article No.: 21 34 CON 31P5
Cable connector
M12 L 4+FE male straight overmolded
Article No.: 21 34 CON 30P5
Cable connector
Size 15 6pole female straight overmolded
Article No.: 21 34 CON 29P6
Cable connector
Size 15 6pole male straight overmolded
Article No.: 21 34 CON 28P6
Copper cable (round)
5+PE 1,5mm² PUR black
Article No.: 21 34 CAB 0041
Copper cable (round)
5+PE 2,5mm² PUR black
Article No.: 21 34 CAB 0042
Copper cable (round)
4+PEx1,5mm² PUR black
Article No.: 21 34 CAB 0044
Copper cable (round)
3+PEx1,5mm² PUR black
Article No.: 21 34 CAB 0045
Copper cable (round)
5x1,5mm² PUR black
Article No.: 21 34 CAB 0043
Copper cable (round)
4x1,5mm² PUR black
Article No.: 21 34 CAB 0046
Copper cable (round)
cable 3xAWG22/7 shld PVC
Article No.: 09 45 600 0A32 001
Copper cable (round)
cable 3x0,34mm/19 shld PUR
Article No.: 09 45 600 0A32 002
Copper cable (round)
cable 4xAWG22/7 shld PVC
Article No.: 09 45 600 0A42 001
Copper cable (round)
cable 4x0,34mm/19 shld PUR
Article No.: 09 45 600 0A42 002
Copper cable (round)
cable 5xAWG22/7 shld PVC
Article No.: 09 45 600 0A52 001
Copper cable (round)
cable 5x0,34mm/19 shld PUR
Article No.: 09 45 600 0A52 002
Copper cable (round)
cable 8xAWG24/7 shld PVC
Article No.: 09 45 600 0A82 001
Copper cable (round)
cable 8x0,25mm/19 shld PUR
Article No.: 09 45 600 0A82 002
Cable connector
M12 OVERMOLD A-COD M 3P Push Pull
Article No.: 21 03 629 1310
Cable connector
M12 OVERMOLD A-COD M 4P Push Pull
Article No.: 21 03 629 1410
Cable connector
M12 OVERMOLD A-COD M 5P Push Pull
Article No.: 21 03 629 1510
Cable connector
M12 OVERMOLD A-COD M 3P Push Pull
Article No.: 21 03 629 3310
Cable connector
M12 OVERMOLD A-COD M 8P Push Pull
Article No.: 21 03 629 1810
Cable connector
M12 OVERMOLD A-COD M 3P Push Pull 45°
Article No.: 21 03 629 3311
Cable connector
M12 OVERMOLD A-COD M 3P Push Pull 90°
Article No.: 21 03 629 3312
Cable connector
M12 OVERMOLD A-COD M 3P Push Pull 180°
Article No.: 21 03 629 3314
Cable connector
M12 OVERMOLD A-COD M 3P Push Pull 225°
Article No.: 21 03 629 3315
Cable connector
M12 OVERMOLD A-COD M 3P Push Pull 270°
Article No.: 21 03 629 3316
Cable connector
M12 OVERMOLD A-COD M 3P Push Pull 135°
Article No.: 21 03 629 3313
Cable connector
M12 OVERMOLD A-COD M 3P Push Pull 315°
Article No.: 21 03 629 3317
Cable connector
M12 OVERMOLD A-COD M 4P Push Pull
Article No.: 21 03 629 3410
Cable connector
M12 OVERMOLD A-COD M 4P Push Pull 45°
Article No.: 21 03 629 3411
Cable connector
M12 OVERMOLD A-COD M 4P Push Pull 90°
Article No.: 21 03 629 3412
Cable connector
M12 OVERMOLD A-COD M 4P Push Pull 135°
Article No.: 21 03 629 3413
Cable connector
M12 OVERMOLD A-COD M 4P Push Pull 180°
Article No.: 21 03 629 3414
Cable connector
M12 OVERMOLD A-COD M 4P Push Pull 225°
Article No.: 21 03 629 3415
Cable connector
M12 OVERMOLD A-COD M 4P Push Pull 270°
Article No.: 21 03 629 3416
Cable connector
M12 OVERMOLD A-COD M 4P Push Pull 315°
Article No.: 21 03 629 3417
Cable connector
M12 OVERMOLD A-COD M 5P Push Pull 45°
Article No.: 21 03 629 3511
Cable connector
M12 OVERMOLD A-COD M 5P Push Pull
Article No.: 21 03 629 3510
Cable connector
M12 OVERMOLD A-COD M 5P Push Pull 90°
Article No.: 21 03 629 3512
Cable connector
M12 OVERMOLD A-COD M 5P Push Pull 135°
Article No.: 21 03 629 3513
Cable connector
M12 OVERMOLD A-COD M 5P Push Pull 225°
Article No.: 21 03 629 3515
Cable connector
M12 OVERMOLD A-COD M 5P Push Pull 180°
Article No.: 21 03 629 3514
Cable connector
M12 OVERMOLD A-COD M 5P Push Pull 270°
Article No.: 21 03 629 3516
Cable connector
M12 OVERMOLD A-COD M 8P Push Pull
Article No.: 21 03 629 3810
Cable connector
M12 OVERMOLD A-COD M 8P Push Pull 45°
Article No.: 21 03 629 3811
Cable connector
M12 OVERMOLD A-COD M 8P Push Pull 90°
Article No.: 21 03 629 3812
Cable connector
M12 OVERMOLD A-COD M 8P Push Pull 135°
Article No.: 21 03 629 3813
Cable connector
M12 OVERMOLD A-COD M 8P Push Pull 180°
Article No.: 21 03 629 3814
Cable connector
M12 OVERMOLD A-COD M 8P Push Pull 270°
Article No.: 21 03 629 3816
Cable connector
M12 OVERMOLD A-COD M 8P Push Pull 225°
Article No.: 21 03 629 3815
Cable connector
M12 OVERMOLD A-COD M 5P Push Pull 315°
Article No.: 21 03 629 3517
Cable connector
M12 OVERMOLD A-COD M 8P Push Pull 315°
Article No.: 21 03 629 3817
Cable connector
M12 OVERMOLD D-COD M Push Pull
Article No.: 21 03 689 1410
Cable connector
M12 OVERMOLD D-COD M Push Pull
Article No.: 21 03 689 3410
Cable connector
M12 OVERMOLD D-COD M Push Pull 45°
Article No.: 21 03 689 3411
Cable connector
M12 OVERMOLD D-COD M Push Pull 90°
Article No.: 21 03 689 3412
Cable connector
M12 OVERMOLD D-COD M Push Pull 135°
Article No.: 21 03 689 3413
Cable connector
M12 OVERMOLD D-COD M Push Pull 180°
Article No.: 21 03 689 3414
Cable connector
M12 OVERMOLD D-COD M Push Pull 225°
Article No.: 21 03 689 3415
Cable connector
M12 OVERMOLD D-COD M Push Pull 270°
Article No.: 21 03 689 3416
Cable connector
M12 OVERMOLD D-COD M Push Pull 315°
Article No.: 21 03 689 3417
Cable connector
M12 OVERMOLD X-COD M Push Pull
Article No.: 21 03 689 1810
Cable connector
M12 OVERMOLD X-COD M Push Pull
Article No.: 21 03 689 3810
Cable connector
M12 OVERMOLD X-COD M Push Pull 45°
Article No.: 21 03 689 3811
Cable connector
M12 OVERMOLD X-COD M Push Pull 135°
Article No.: 21 03 689 3813
Cable connector
M12 OVERMOLD X-COD M Push Pull 180°
Article No.: 21 03 689 3814
Cable connector
M12 OVERMOLD X-COD M Push Pull 90°
Article No.: 21 03 689 3812
Cable connector
M12 OVERMOLD X-COD M Push Pull 225°
Article No.: 21 03 689 3815
Cable connector
M12 OVERMOLD X-COD M Push Pull 270°
Article No.: 21 03 689 3816
Cable connector
M12 OVERMOLD X-COD M Push Pull 315°
Article No.: 21 03 689 3817
Copper cable (round)
HAR PROFINET Typ R 4xAWG22/19 PUR
Article No.: 09 45 600 0101 0401
Cable connector
M12 D-code male straight overmolded
Article No.: 09 48 CON C8P4
Bulk cables
UL AWM 3817 125°C 3000V 1/0AWG VW-1
Article No.: 09 45 600 0300 2200
Bulk cables
Single Wire 1x35mm² BK UL AWM10269 1kV
Article No.: 09 45 600 0300 1700
Bulk cables
Single Wire 1x50mm² BK UL AWM10269 1kV
Article No.: 09 45 600 0300 1800
Bulk cables
Single Wire 1x25mm² BK UL AWM10269 1kV
Article No.: 09 45 600 0300 1600
Bulk cables
UL AWM 3817 125°C 3000V 2AWG VW-1
Article No.: 09 45 600 0300 2300
Copper cable (round)
HARTING T1 SPE PUR 2xAWG22/7 Regellänge
Article No.: 09 45 600 0200 0300
Bulk cables
UL AWM 3817 125°C 3000V 4AWG VW-1
Article No.: 09 45 600 0300 2400
Hybrid cable (copper / copper)
Servocbl. 5G2,5+(2x0,75)(2x1,5)(4xAWG2
Article No.: 61 06 005 0043 01
Connectors
MPP T1 Industrial plug male IP67 overm
Article No.: 33 28 CON 28P2
Cable connector
T1 Industrial plug male IP20 overm
Article No.: 33 28 CON 02P2
Cable connector
M12 A8 straight male shld
Article No.: 21 34 CON 78P8
Cable connector
M12 A5 straight female shld
Article No.: 21 34 CON 75P5
Cable connector
M12 A8 angled female shld
Article No.: 21 34 CON A9P8
Cable connector
M12 A5 angled female shld
Article No.: 21 34 CON 77P5
Cable connector
M12 A8 straight female shld
Article No.: 21 34 CON 75P8
Cable connector
M12 A5 straight male shld
Article No.: 21 34 CON 78P5
Cable connector
M12 A4 straight male shld
Article No.: 21 34 CON 78P4
Cable connector
M12 A5 angled male shld CAN
Article No.: 21 34 CON D2P5
Cable connector
M12 A4 straight female shld
Article No.: 21 34 CON 75P4
Cable connector
M12 A4 angled female shld
Article No.: 21 34 CON 77P4
Cable housing, Backshell
ICC20 Plug & Backshell str 9-13 mm
Article No.: 19 59 CON 0001
Cable housing, Backshell
ICC20 Plug & Backshell str 13-17 mm
Article No.: 19 59 CON 0002
Cable to cable housing, Backshell
ICC20 C2C & Backshell str 9-13 mm
Article No.: 19 59 CON 0004
Cable housing, Backshell
ICC20 Plug & Backshell str 17-20,5 mm
Article No.: 19 59 CON 0003
Cable to cable housing, Backshell
ICC20 C2C & Backshell str 13-17 mm
Article No.: 19 59 CON 0005
Cable to cable housing, Backshell
ICC20 C2C & Backshell str 17-20,5 mm
Article No.: 19 59 CON 0006
Bulkhead mounted housing, Backshell
ICC20 Receptacle&Backshell str 9-13mm
Article No.: 19 59 CON 0007
Bulkhead mounted housing, Backshell
ICC20 Receptacle&Backshell str 13-17mm
Article No.: 19 59 CON 0008
Bulkhead mounted housing, Backshell
ICC20 Receptacle&Backshell str 17-20,5mm
Article No.: 19 59 CON 0009
Bulkhead mounted housing
ICC20 Receptacle & Fixing nut
Article No.: 19 59 CON 0010
Copper cable (round)
HARTING TRAILING Cat.5e 4x2xAWG26/19 PUR
Article No.: 09 45 600 0106 0000
Connectors
ix PP IP20 Type A OM IDC straight
Article No.: 33 47 CON 01P8
Connectors
ix PP IP20 Type B OM IDC straight
Article No.: 33 47 CON 11P1 0
Copper cable (round)
CF77 5x 1,5mm², PUR grey
Article No.: 09 45 600 0102 6400
Copper cable (round)
CF77 5x 2,5mm², PUR grey
Article No.: 09 45 600 0102 6500
Copper cable (round)
Classic 110 5G 1,5qmm
Article No.: 61 06 003 0229 00
Copper cable (round)
Classic 110 5G2,5
Article No.: 61 06 003 1013 00
Copper cable (round)
110 7G 1.50 mm² Grau 1119307
Article No.: 58 20 170 0103
Frame
SP2: Frameless (choose insert)
Article No.: HC M0 000 0001
Cable connector
M12 PP inner straight male 3-pole OM uns
Article No.: 21 03 819 1320
Cable connector
M12 PP inner straight male 4-pole OM uns
Article No.: 21 03 819 1420
Cable connector
M12 PP outer straight female 4-pole OM u
Article No.: 21 03 819 2420
Cable connector
M12 PPi A-cod 4p an/- m/- for 0° mating
Article No.: 21 03 819 3420
Cable connector
M12 PP inner straight male 5-pole OM uns
Article No.: 21 03 819 1520
Cable connector
M12 PP outer straight female 5-pole OM u
Article No.: 21 03 819 2520
Cable connector
M12 PP outer straight female 3-pole OM u
Article No.: 21 03 819 2320
Cable connector
M12 PPi A-cod 3p an/- m/- for 0° mating
Article No.: 21 03 819 3320
Cable connector
M12 PPi A-cod 5p an/- m/- for 0° mating
Article No.: 21 03 819 3520
Cable connector
M12 PPi A-cod 3p an/- f/- for 0° mating
Article No.: 21 03 819 4320
Cable connector
M12 PPi A-cod 4p an/- f/- for 0° mating
Article No.: 21 03 819 4420
Cable connector
M12 PPi A-cod 5p an/- f/- for 0° mating
Article No.: 21 03 819 4520
Cable connector
HARTING M8T1 Hybrid Industrial male
Article No.: 33 28 CON 18P4
Cable connector
HARTING M8T1 Hybrid Industrial female
Article No.: 33 28 CON 19P4
Copper cable (round)
JZ-500 4G2,5qmm; ADM 9,2mm
Article No.: 61 06 003 0301 00
Copper cable (round)
F-CY-JZ 4G1,5qmm
Article No.: 61 06 003 0549 00
FO cable
FO Cable,2-chanel,2P980/1000,ø8mm,green
Article No.: 33 10 602 0012 000
FO cable
FO Cable,MM, 4-chanel,4G50,FRNC,ø8,2
Article No.: 33 10 604 0002 000
FO cable
FO Cable,SM, 4-chanel, E9/125,PVC, ø9,5
Article No.: 33 10 604 0001 000
Hybrid cable (copper/FO)
Hybrid cable-2xFO-SM,+3x2,5qmm PVC
Article No.: 33 10 705 0004 000
Hybrid cable (copper/FO)
Hybrid cable-2xFO-MM,50µm+3x2,5qmm
Article No.: 33 10 705 0001 000
528 (of 528)