Crimping Set FC2
Article No.: 09 99 000 0772
![Crimping Set FC2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09990000620_20220823_091304863/09990000620_20220823_091304863_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Crimping Set FC2](/assets/images/3d-gallery-thumbnail.png)
![Crimping Set FC2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09990000620_20220823_091304863/09990000620_20220823_091304863_S.jpg)
Crimping Set FC2
Article No.: 09 99 000 0772
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Hand crimping tool |
Description of the tool | for individual DIN 41612 contacts |
FC 2 |
Pack contents | Crimping tool, crimping insert and certificate |
---|
Conductor cross-section | 0.14 ... 0.56 mm² |
---|
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140278004 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next