Product category:
Data connectors

Data connectors


ix-Industrial.jpg

Data connectors play a pivotal role in modern industrial systems, seamlessly transmitting critical information between devices. HARTING’s data connectors offer quick and reliable connections for data-intensive applications. Whether it’s Ethernet, USB, or other high-speed protocols, our connectors ensure efficient data exchange. With a focus on robustness, compact design, and ease of installation, HARTING data connectors empower Industry 4.0 solutions, supporting smart factories, automation, and IoT networks.

Ressources


ext-pdf.svg
Selection guide: Industrial Ethernet
9.9 MB

Fibre optic


Device Connectivity Cable Connectors Cable Assemblies Data connectors Fiber Optic.psd

Fiber optic data connectors play a crucial role in high-speed and long distance data transmission. These connectors use optical fibers to transmit data signals, providing low latency, high bandwidth, and immunity to electromagnetic interference. Whether it’s for telecommunication networks, data centers, or industrial automation, fiber optic connectors ensure reliable and fast communication. HARTING offers a diverse range of fiber optic connectors, including LC, SC, and MPO/MTP connectors, designed for various applications and environments.

Industrial Ethernet


Industrial Ethernet connectors are the backbone of Industry 4.0 and smart manufacturing. They enable seamless communication between machines, sensors, and controllers within industrial networks. HARTING’s industrial Ethernet connectors comply with standards like RJ45, M12, and M8, ensuring robustness, reliability, and high data rates. From harsh environments to factory floors, these connectors facilitate efficient data exchange, supporting real-time control and monitoring.

ix_Industrial_MiniPushPULL

Single Pair Ethernet


Device Connectivity Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet.psd

Single Pair Ethernet (SPE) is gaining prominence due to its ability to transmit data and power over a single twisted pair of wires. SPE connectors are compact, lightweight, and ideal for IoT devices, sensors, and edge computing. HARTING’s SPE connectors adhere to the IEEE 802.3 & IEC 63171-6 / 7 standards, enabling reliable communication in applications like smart buildings, automotive, and industrial automation. With SPE, you can achieve high-speed data transfer while minimizing cable complexity.

Fieldbus


Fieldbus connectors serve as the interface between field devices (sensors, actuators) and control systems. They allow seamless communication in industrial automation networks, such as PROFIBUS, PROFINET, DeviceNet, and CANopen. HARTING’s fieldbus connectors are rugged, vibration-resistant, and designed for harsh environments. Whether it’s connecting sensors on a production line or controlling motors in a factory, these connectors ensure reliable data exchange and efficient process automation.

Device Connectivity Cable Connectors Cable Assemblies Data Connectors Fieldbus.tif

System cabling


Metric Circular Connectors Cable Connectors Cable Assemblies.psd

Each of our connectors is available with the matching cable in our eShop. Our system cabling meets the most diverse requirements from the industry. In addition to a wide range of sensor actuator boxes, we also provide ready-made solutions for transmitting data and signal. Depending on your application, you can use connectors that can be assembled on-site as well as overmoulded variants with plastic or metal housings.

In addition to standardised solutions, we also offer customised variants that are precisely tailored to meet your individual requirements. The ready-to-use plug & play solutions avoid wiring errors and reduces downtime.


Discover system cabling solutions

Data connectors
Hybrid connectors
Power and signal connectors
Customised Solutions

Learn from our product managers


Plug & play: tested cable assemblies for each application

Cable assembly solutions featured at our annual event HARTING Industrial Ethernet Week 3 in February 2024. Matthias Speer, Head of Global Product Management and Alexej Beckstedt, Global Product Manager at HARTING Technology Group will introduce the huge solution range of HARTING Ethernet cable assemblies!

Discover by series


Learn from our product managers and thought leaders

At our annual digital conference HARTING Industrial Ethernet Week, we put the spotlight on IIoT, technology trends, installation and device design. Watch all recordings of the inspiring sessions of the 3rd HARTING Industrial Ethernet Week from February 2024.

More solutions and ressources


Engineering Data & Services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineerng Data & Services to support your projekt as best as possible. For each product in our digital catalogue you will find further engineering data & services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service