Manufacturing Transformation (MATRA) Thailand 2022

HARTING Booth Location: Hall 2, Booth No. 7


Manufacturing Transformation (MATRA) Thailand 2022
Manufacturing Transformation (MATRA) Thailand 2022

HARTING @ Manufacturing Transformation (MATRA) Thailand 2022

HARTING is participating in Manufacturing Transformation (MATRA) Thailand 2022.
Meet our experts and get advice on the most important trends and the latest HARTING product highlights.

Event Date : 28 September - 30 September 2022 (Wednesday - Friday)
Event Time: 10.00 - 17.00 hrs
Event Venue : Nong Nooch Pattaya International Convention and Exhibition Center (NICE), Pattaya City, Thailand
HARTING Booth Number: Hall 2, Booth No. 7

Products

Han-Modular®: Modular connectors

Han-Modular®: Modular connectors

Rectangular connectors are the perfect base to get used of the advantages of modular connectors, thus offering to integrate power, signal, data and even compressed air into a single unique interface. As the inventor of the modular industrial connector, HARTING is offering the market standard for modular connectors - the Han-Modular® series.

Your benefits at a glance:

  • Combining several connectors into one unit

  • Almost unlimited combination possibilities with over 100 different connector modules

  • Quicker installation

  • Significantly less space required

  • Cost savings for components and the entire facility

  • Future-safe design due to easy extensions

Han-Modular-Connector-with-Domino-Modules.jpg

Han-Modular® connector equipped with 8 Domino cubes instead of 4 standard modules

HARTING’s Han-Modular® Domino module

HARTING’s Han-Modular® Domino module combines male and female contacts in a single module, allowing space savings of up to 50% with smaller and lighter connectors. With maximum flexibility, the Domino modules complement with other connector modules, easily integrated into existing systems, frames, hoods and housings. This consistent modularization reduces installation time and promotes sustainability.


Your benefits at a glance:

  • Smaller and lighter connectors allow space savings of up to 50%

  • Maximum flexibility as scalable to the respective need

  • Reduction of installation times by combining several individual connections

  • Compatible with the components of the Han-Modular® series, the market standard for modular industrial connectors

  • Sustainability through consistent modularisation

ix Industrial connector

ix Industrial®: Ethernet interfaces

To meet the challenges of Industry 4.0 and IoT – a small giant and our superhero: Captain ix. Captain ix represents the HARTING ix Industrial® Ethernet interface.

Standardised according to IEC 61076-3-124, this newly designed Ethernet interface sets a new standard for its robustness. Thus, the HARTING ix Industrial® has the potential to replace the RJ45 connections used today as the new robust, miniaturised Ethernet interface.

Your benefits at a glance:

  • Secure connection: with an Positive Locking of socket and plug connector using two stable metal snap-in hooks

  • High shock and vibration resistance according to EN 50155

  • 5,000 mating cycles

  • 70% smaller than typical RJ45 sockets

  • Reliable data transmission even in EMC-critical applications

Single Pair Ethernet – HARTING T1 Industrial

Single Pair Ethernet – HARTING T1 Industrial

Tw1ster doesn’t just feature superhero vision with its single-pair Ethernet transmission, it also has an industry standard IEC 63171-6 (formerly IEC 61076-3-125) to its name. After a multi-stage selection process, the international body of standards, the IEC, has elected the HARTING T1 Industrial as the future of single-pair Ethernet mating face for industrial applications. We congratulate our hero and will continue to work to ensure it remains the industry standard in the future.

Your benefits at a glance:

  • Standardized Interface acc. to IEC 63171-6

  • Easy to install

  • Robust locking system

  • Shock & Vibration Proof

  • 360° robust shielding

Chaiyawit Kumpaen

Chaiyawit Kumpaen

Position: Senior Field Sales Engineer