RJI RJ45 jack 10/100 Mbit angl. LV THT
Article No.: 09 45 551 1150
![RJI RJ45 jack 10/100 Mbit angl. LV THT](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455511150_20160406_140413912_20220819_172908157/09455511150_20160406_140413912_20220819_172908157_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI RJ45 jack 10/100 Mbit angl. LV THT](/assets/images/3d-gallery-thumbnail.png)
![RJI RJ45 jack 10/100 Mbit angl. LV THT](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455511150_20160406_140413912_20220819_172908157/09455511150_20160406_140413912_20220819_172908157_S.jpg)
RJI RJ45 jack 10/100 Mbit angl. LV THT
Article No.: 09 45 551 1150
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | RJ45 |
---|---|
with integrated transformer | |
Angled | |
Element | Female |
Series | HARTING RJ Industrial® |
Category | Connectors |
Identification | Magnetics |
Termination method | Wave soldering termination |
---|---|
Number of contacts | 8 |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Rated voltage | 30 V |
Mating cycles | ≥ 750 |
UL / CSA | |
---|---|
Approvals | DNV GL |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 9.22 g |
Packaging size | 40 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140224407 |
ETIM | EC002637 |
Previous
Next