MIN D FE crimp terminal with 4-40UNC nut
Article No.: 09 67 009 4702
![MIN D FE crimp terminal with 4-40UNC nut](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09670094701_20220823_090032764/09670094701_20220823_090032764_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![MIN D FE crimp terminal with 4-40UNC nut](/assets/images/3d-gallery-thumbnail.png)
![MIN D FE crimp terminal with 4-40UNC nut](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09670094701_20220823_090032764/09670094701_20220823_090032764_S.jpg)
MIN D FE crimp terminal with 4-40UNC nut
Article No.: 09 67 009 4702
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector |
---|---|
Series | D-Sub |
Category | Connectors |
Identification | Standard |
Size | D-Sub 1 |
---|---|
Locking type | Fixing flange with thread 4-40 UNC |
Termination method | Crimp termination |
Gender | Female |
Number of contacts | 9 |
Details | Please order crimp contacts separately. |
Connection type | PCB to cable |
Cable to cable |
Limiting temperature | -55 ... +125 °C |
---|---|
Conductor cross-section | 0.09 ... 0.82 mm² |
Conductor cross-section [AWG] | AWG 28 ... AWG 18 |
Tightening torque | ≤0.6 Nm Female screw lock |
Insulation resistance | >1010 Ω |
Hot plugging | No |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Insertion force | ≤ 30 N |
Withdrawal force | ≥ 3.3 N |
≤ 20 N |
Specifications | DIN 41652 |
---|---|
IEC 60807-3 | |
CECC 75301-802 | |
UL / CSA |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | Black |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
Shell: Plated steel | |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440214 D-Sub coupler |
---|---|
Net weight | 5.34 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140089488 |
ETIM | EC001136 |
Previous
Next