M23 P male-c 0,6mm (0,08–0,34mm²) Au
Article No.: 09 15 600 6191
Image is for illustration purposes only. Please refer to product description.
M23 P male-c 0,6mm (0,08–0,34mm²) Au
Article No.: 09 15 600 6191
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Description of the contact | 0.6 mm |
Series | Circular connectors M23 |
Category | Contacts |
Identification | Power |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Contact resistance | ≤ 3 mΩ |
---|---|
Conductor cross-section | 0.08 ... 0.34 mm² |
Stripping length | 4 mm |
Rated current | ≤ 2 A |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 339476a1-86ba-49e9-ab4b-cd336420d72a |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 0.12 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188990 |
ETIM | EC000796 |
Previous
Next