M12 harspeed locator female
Article No.: 09 99 000 0635
![M12 harspeed locator female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/2/9/09990000635/09990000635_L.jpg)
Image is for illustration purposes only. Please refer to product description.
M12 harspeed locator female
Article No.: 09 99 000 0635
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Locator |
---|---|
Description of the tool | for har-speed M12 female contacts |
Category | Tools |
eCl@ss | 21043852 Insert for crimp tool |
---|---|
Net weight | 19.4 g |
Packaging size | 1 |
Country of origin | USA |
European customs tariff number | 82073090 |
GTIN | 5713140277878 |
ETIM | EC001282 |
Previous
Next