M12 SD PFT Male A cod 5 pol
Article No.: 21 03 821 1525
![M12 SD PFT Male A cod 5 pol](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21038211525_20220823_095925928/21038211525_20220823_095925928_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12 SD PFT Male A cod 5 pol](/assets/images/3d-gallery-thumbnail.png)
![M12 SD PFT Male A cod 5 pol](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21038211525_20220823_095925928/21038211525_20220823_095925928_S.jpg)
M12 SD PFT Male A cod 5 pol
Article No.: 21 03 821 1525
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | for rear mounting |
---|---|
Element | Cable connector |
Panel feed through | |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Slim Design |
Locking type | Screw locking |
---|---|
Termination method | Crimp termination |
Gender | Male |
Number of contacts | 4 |
5 | |
Details | Please order crimp contacts separately. |
Coding | A-coding |
Shielding | Shielded |
Limiting temperature | -40 ... +85 °C |
---|---|
Rated voltage | 48 V AC |
60 V DC | |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.13 ... 0.82 mm² |
Conductor cross-section [AWG] | AWG 26 ... AWG 18 |
Rated current | 4 A |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Tightening torque | 2 Nm Lock nut |
Insulation resistance | >108 Ω |
Overvoltage category | III |
Wire outer diameter | ≤ 2.3 mm |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-101 |
---|---|
IEC 61076-2-010 |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440116 Circular connector (for field assembly) |
---|---|
Net weight | 38.7 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140225473 |
ETIM | EC002635 |
Previous
Next