Han PushPull Power 4/0-F Metall QL
Article No.: 09 35 232 0401
![Han PushPull Power 4/0-F Metall QL](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/093523X0401_20220819_155822326/093523X0401_20220819_155822326_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han PushPull Power 4/0-F Metall QL](/assets/images/3d-gallery-thumbnail.png)
![Han PushPull Power 4/0-F Metall QL](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/093523X0401_20220819_155822326/093523X0401_20220819_155822326_S.jpg)
Han PushPull Power 4/0-F Metall QL
Article No.: 09 35 232 0401
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector sets |
---|---|
Series | Han® PushPull (V14) |
Category | Connectors |
Identification | Power |
Features | Intuitive locking mechanism |
Locking type | PushPull |
---|---|
Termination method | Han-Quick Lock® termination |
Pack contents | incl. metal housing and female insert |
Number of contacts | 5 |
Shielding | Unshielded |
Clamping range | 4 ... 11 mm |
---|---|
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Conductor cross-section | 0.5 ... 2.5 mm² |
Conductor cross-section [AWG] | AWG 24 ... AWG 12 |
Rated current | 16 A |
Rated voltage conductor-earth | 400 V |
Rated voltage conductor-conductor | 690 V |
Rated voltage acc. to UL | 600 V |
Rated impulse voltage | 6 kV |
Pollution degree | 2 |
Mating cycles | ≥ 500 |
Shock resistance | 5 g / 30 ms, 3 shocks / axis and direction |
Vibration resistance | 5-150 Hz, 5 g, 0.35 mm, 2h/axis |
Specifications | IEC 61076-3-118 |
---|---|
UL / CSA | |
Approvals | DNV GL |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
Material flammability class acc. to UL 94 | V-0 |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material (insert) | Thermoplastic |
RoHS | compliant with exemption |
Material (cable seal) | TPE |
Material (O-ring) | NBR |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
---|---|
Net weight | 31 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140054271 |
ETIM | EC002636 |
Previous
Next