Han PP Signal 10-pole plug set, metal
Article No.: 09 35 261 0401
![Han PP Signal 10-pole plug set, metal](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09352610401_20220819_170954896/09352610401_20220819_170954896_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han PP Signal 10-pole plug set, metal](/assets/images/3d-gallery-thumbnail.png)
![Han PP Signal 10-pole plug set, metal](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09352610401_20220819_170954896/09352610401_20220819_170954896_S.jpg)
Han PP Signal 10-pole plug set, metal
Article No.: 09 35 261 0401
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Specification | AIDA compliant |
---|---|
Element | Connector sets |
Series | Han® PushPull (V14) |
Category | Connectors |
Identification | Signal |
Features | Intuitive locking mechanism |
Locking type | PushPull |
---|---|
Termination method | Crimp termination |
Pack contents | incl. metal housing and female insert |
Number of contacts | 10 |
Details | When installing a PROFINET system, observe the PROFINET installation guideline. |
Shielding | Fully shielded, 360° shielding contact |
Limiting temperature | -40 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.13 ... 0.82 mm² |
Conductor cross-section [AWG] | AWG 26 ... AWG 18 |
Rated current | 5 A |
Rated voltage | 50 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Contact spacing (termination side) | 2.4 mm |
3 mm | |
Contact spacing (mating side) | 2.4 mm |
3 mm | |
Insulation resistance | >109 Ω |
Shock resistance | 50 g / 11 ms, 10 shocks / axis and direction |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B |
Clearance distance | ≥ 1.1 mm |
Creepage distance | ≥ 1.1 mm |
Test voltage U<sub>r.m.s.</sub> | 1.5 kV (contact-contact) |
1.5 kV (contact-ground) | |
Wire outer diameter | ≤ 2.1 mm |
Cable diameter | 4 ... 11 mm |
Insertion force | 50 N |
Withdrawal force | 50 N |
PROFINET | Yes |
---|---|
Specifications | IEC 61076-3-117 Variant 14 (V14) |
IEC 61076-3-119 Mating face | |
EN 45545-2 | |
UL / CSA | |
Approvals | DNV GL |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
Material (cable seal) | TPE |
Material (O-ring) | NBR |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
---|---|
Net weight | 70 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140054462 |
ETIM | EC002636 |
Previous
Next