DSUB SV MA IDC 25P AU2 NUT 4-40
Article No.: 09 66 328 6702
![DSUB SV MA IDC 25P AU2 NUT 4-40](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09663287702_20220823_090336002/09663287702_20220823_090336002_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DSUB SV MA IDC 25P AU2 NUT 4-40](/assets/images/3d-gallery-thumbnail.png)
![DSUB SV MA IDC 25P AU2 NUT 4-40](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09663287702_20220823_090336002/09663287702_20220823_090336002_S.jpg)
DSUB SV MA IDC 25P AU2 NUT 4-40
Article No.: 09 66 328 6702
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector |
---|---|
Description of the contact | Stamped |
Straight | |
Series | D-Sub |
Category | Connectors |
Identification | Standard |
Size | D-Sub 3 |
---|---|
Locking type | Fixing flange with thread 4-40 UNC |
Termination method | IDC insulation displacement termination |
Gender | Male |
Number of contacts | 25 |
Connection type | PCB to cable |
Cable to cable |
Limiting temperature | -55 ... +125 °C |
---|---|
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.09 ... 0.13 mm² |
Conductor cross-section [AWG] | AWG 28 ... AWG 26 |
Rated current | 2 A |
Mating cycles | ≥ 250 |
Tightening torque | ≤0.6 Nm Female screw lock |
Insulation resistance | >1010 Ω |
Hot plugging | No |
Clearance distance | ≥ 0.7 mm |
Creepage distance | ≥ 0.7 mm |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Performance level | 2 |
acc. to CECC 75301-802 | |
Insertion force | ≤ 83 N |
Withdrawal force | ≥ 7.8 N |
≤ 56 N |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
Shell: Plated steel | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440214 D-Sub coupler |
---|---|
Net weight | 13.2 g |
Packaging size | 100 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140083806 |
ETIM | EC001136 |
Previous
Next