DSUB SV FE TSDC 37P AU3
Article No.: 09 67 037 4704
![DSUB SV FE TSDC 37P AU3](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0967X374704_15_20220822_232821046/0967X374704_15_20220822_232821046_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DSUB SV FE TSDC 37P AU3](/assets/images/3d-gallery-thumbnail.png)
![DSUB SV FE TSDC 37P AU3](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0967X374704_15_20220822_232821046/0967X374704_15_20220822_232821046_S.jpg)
DSUB SV FE TSDC 37P AU3
Article No.: 09 67 037 4704
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector |
---|---|
Description of the contact | Turned |
Straight | |
Series | D-Sub |
Category | Connectors |
Identification | Standard |
Size | D-Sub 4 |
---|---|
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Termination method | Solder cup termination |
Gender | Female |
Number of contacts | 37 |
Connection type | PCB to cable |
Cable to cable |
Limiting temperature | -55 ... +125 °C (Soldering iron temperature during soldering: max. 350 °C for 3-5 s) |
---|---|
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.5 mm² max. |
Conductor cross-section [AWG] | AWG 20 |
Stripping length | 2.5 ... 3 mm |
Rated current | 7.5 A |
Mating cycles | ≥ 50 |
Insulation resistance | >1010 Ω |
Hot plugging | No |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | 3 |
Insertion force | ≤ 123 N |
Withdrawal force | ≥ 11 N |
≤ 82 N |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | White |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
Shell: steel, tin plated | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440214 D-Sub coupler |
---|---|
Net weight | 19.4 g |
Packaging size | 50 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140092891 |
ETIM | EC001136 |
Previous
Next