D-Sub male solder cup 9-pole IP67
Article No.: 09 67 409 5615
![D-Sub male solder cup 9-pole IP67](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09674255615_20220823_090103371/09674255615_20220823_090103371_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![D-Sub male solder cup 9-pole IP67](/assets/images/3d-gallery-thumbnail.png)
![D-Sub male solder cup 9-pole IP67](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09674255615_20220823_090103371/09674255615_20220823_090103371_S.jpg)
D-Sub male solder cup 9-pole IP67
Article No.: 09 67 409 5615
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector |
---|---|
Description of the contact | Turned |
Straight | |
Series | D-Sub |
Category | Connectors |
Identification | IP67 |
Size | D-Sub 1 |
---|---|
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Termination method | Solder cup termination |
Gender | Male |
Number of contacts | 9 |
Limiting temperature | -25 ... +70 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.5 mm² |
Conductor cross-section [AWG] | AWG 20 |
Rated current | ‌ 5 A |
Mating cycles | ≥ 500 |
Insulation resistance | > 5 x 109 Ω |
Hot plugging | No |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Test voltage U<sub>r.m.s.</sub> | 1.2 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | NM 30 (S4) |
1 |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Red |
Material (insert) | Thermoplastic resin, glass-fibre filled |
Shell: brass, tin plated | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
Layer thickness | ≥ 0.76 µm |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Layer thickness | ≥ 30 µinch |
eCl@ss | 27440214 D-Sub coupler |
---|---|
Net weight | 5.52 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140094147 |
ETIM | EC001136 |
Previous
Next