D SUB MA STAMPED SOLDER CUP 37 AU2
Article No.: 09 67 237 5615
![D SUB MA STAMPED SOLDER CUP 37 AU2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0967X154704_15_20220822_232851424/0967X154704_15_20220822_232851424_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![D SUB MA STAMPED SOLDER CUP 37 AU2](/assets/images/3d-gallery-thumbnail.png)
![D SUB MA STAMPED SOLDER CUP 37 AU2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0967X154704_15_20220822_232851424/0967X154704_15_20220822_232851424_S.jpg)
D SUB MA STAMPED SOLDER CUP 37 AU2
Article No.: 09 67 237 5615
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector |
---|---|
Description of the contact | Stamped |
Straight | |
Series | D-Sub |
Category | Connectors |
Identification | Standard |
Size | D-Sub 4 |
---|---|
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Termination method | Solder cup termination |
Gender | Male |
Number of contacts | 37 |
Connection type | PCB to cable |
Cable to cable |
Limiting temperature | -40 ... +85 °C |
---|---|
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.5 mm² |
Conductor cross-section [AWG] | AWG 20 |
Stripping length | 2.5 ... 3 mm |
Rated current | 6.5 A |
Mating cycles | ≥ 250 |
Insulation resistance | >1010 Ω |
Hot plugging | No |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Performance level | 2 |
acc. to CECC 75301-802 | |
Insertion force | ≤ 123 N |
Withdrawal force | ≥ 11 N |
≤ 82 N |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Grey |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
Shell: Plated steel | |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440214 D-Sub coupler |
---|---|
Net weight | 1 g |
Packaging size | 50 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140094086 |
ETIM | EC001136 |
Previous
Next