D SUB HD MA 26P SOLDER CUP S4
Article No.: 09 56 200 5615 050
![D SUB HD MA 26P SOLDER CUP S4](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09562005604_20220823_085051706/09562005604_20220823_085051706_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![D SUB HD MA 26P SOLDER CUP S4](/assets/images/3d-gallery-thumbnail.png)
![D SUB HD MA 26P SOLDER CUP S4](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09562005604_20220823_085051706/09562005604_20220823_085051706_S.jpg)
D SUB HD MA 26P SOLDER CUP S4
Article No.: 09 56 200 5615 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector |
---|---|
Description of the contact | Stamped |
Straight | |
Series | D-Sub |
Category | Connectors |
Identification | High Density |
Size | D-Sub 2 |
---|---|
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Termination method | Solder cup termination |
Gender | Male |
Number of contacts | 26 |
Limiting temperature | -40 ... +85 °C |
---|---|
Contact resistance | < 20 mΩ |
Conductor cross-section | 0.25 mm² |
Conductor cross-section [AWG] | AWG 24 |
Rated current | ‌ 2 A |
Mating cycles | ≥ 500 |
Insulation resistance | > 5 x 109 Ω |
Hot plugging | No |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | NM 30 (S4) |
1 |
Specifications | DIN 41652 |
---|
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
Shell: steel, nickel plated | |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Layer thickness | ≥ 0.76 µm |
California Proposition 65 substances | Not contained |
Layer thickness | ≥ 30 µinch |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440214 D-Sub coupler |
---|---|
Net weight | 6.36 g |
Packaging size | 100 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140071469 |
ETIM | EC001136 |
Previous
Next