9 way S Cup Female 47 Wout
Article No.: 09 64 111 7210
![9 way S Cup Female 47 Wout](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/096421172X0_20220822_234932343/096421172X0_20220822_234932343_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![9 way S Cup Female 47 Wout](/assets/images/3d-gallery-thumbnail.png)
![9 way S Cup Female 47 Wout](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/096421172X0_20220822_234932343/096421172X0_20220822_234932343_S.jpg)
9 way S Cup Female 47 Wout
Article No.: 09 64 111 7210
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector |
---|---|
Description of the contact | Turned |
Straight | |
Series | D-Sub |
Category | Connectors |
Identification | Filter |
Filter | C-filter 47 pF ±20% @ ≤100 V |
---|---|
Size | D-Sub 1 |
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Termination method | Solder cup termination |
Gender | Female |
Number of contacts | 9 |
Limiting temperature | -55 ... +125 °C |
---|---|
Contact resistance | ≤ 10 mΩ |
Rated current | 7.5 A |
Mating cycles | ≥ 250 |
Insulation resistance | >109 Ω |
Hot plugging | No |
Performance level | 2 |
acc. to CECC 75301-802 |
Specifications | DIN 41652 |
---|
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
Material (insert) | Thermoplastic resin (PCT) |
Plated steel | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440214 D-Sub coupler |
---|---|
Net weight | 10.04 g |
Packaging size | 25 |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140074378 |
ETIM | EC001136 |
Previous
Next