Han HPR HPTC 850 CS UNSH IP65/67 240
Article No.: 10 40 281 2129
Image is for illustration purposes only. Please refer to product description.
Han HPR HPTC 850 CS UNSH IP65/67 240
Article No.: 10 40 281 2129
to see prices and availability.
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series of hoods/housings | HanĀ® HPR HPTC |
Type of hood/housing | Complete set |
Description of hood/housing | Cable side |
With integrated cable gland | |
Type of cable | Copper cable (round) |
Features | for stranded wires according to IEC 60228 Class 5 |
Size | 3 |
---|---|
Shielding | 360Ā° shielding |
Coding | 16 coding options |
Number of cable entries | 1 |
Cable entry | 1x M40 |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next