HPP V4 / V14 Signal PFT insert 10-pole

Article No.: 09 45 545 9010


Connectors

HPP V4 / V14 Signal PFT insert 10-pole

Article No.: 09 45 545 9010

to see prices and availability.

0
0

Properties Overview

Connectors Inserts Crimp termination Rated current: ‌5 A Contacts: 10 Conductor cross-section: 0.13 ... 0.82 mm² Copper alloy Noble metal over Ni Mating side, Noble metal over Ni Termination side

Product Details


Category Connectors
Series HARTING PushPull (V4)
Identification Signal
Element Inserts
Specification for panel feed through HIFF
Termination method Crimp termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 10
Pack contents incl. male insert
Conductor cross-section 0.13 ... 0.82 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 18
Wire outer diameter ≤ 2.1 mm
Contact spacing (termination side) 2.4 mm
3 mm
Contact spacing (mating side) 2.4 mm
3 mm
Rated current ‌ 5 A
Rated voltage 50 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Clearance distance ≥ 1.4 mm
Creepage distance ≥ 1.4 mm
Insulation resistance >109 Ω
Contact resistance ≤ 10 mΩ
Limiting temperature -40 ... +85 °C
Insertion force ‌ 50 N
Withdrawal force ‌ 50 N
Mating cycles ≥ 500
Test voltage U<sub>r.m.s.</sub> 1.5 kV (contact-contact)
1.5 kV (contact-ground)
Isolation group I (600 ≤ CTI)
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Noble metal over Ni Termination side
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61076-3-106 Variant 4 (V4)
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 17 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140061453
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next