Han PP Power L metal plug fix cod 9-13mm

Article No.: 09 35 433 0401


Connectors

Han PP Power L metal plug fix cod 9-13mm

Article No.: 09 35 433 0401

to see prices and availability.

Properties Overview

Connectors Connector sets AIDA compliant, With fixed coding Spring clamp termination Rated current: ā€Œ16 A Contacts: 5 Copper alloy Au over Ni Mating side, Sn over Ni Termination side PushPull Clamping range: 9 ... 13 mm Material: Zinc die-cast Nickel plated Degree of protection: IP65, IP67

Product Details


Category Connectors
Series HanĀ® PushPull (V14)
Identification Power L
Element Connector sets
Specification AIDA compliant
With fixed coding
Features Intuitive locking mechanism
Field assembly without tools
Termination method Spring clamp termination
Shielding Unshielded
Number of contacts 5
Locking type PushPull
Details When installing a PROFINET system, observe the PROFINET installation guideline.
Pack contents incl. metal housing and female insert
Conductor cross-section 0.75 ... 2.5 mmĀ²
Conductor cross-section [AWG] AWG 18 ... AWG 13
Rated current ā€Œ 16 A
Rated voltage 24 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Stripping length 10 mm Conductors
44 mm cable jacket
Tightening torque ā€Œ3 Nm
Limiting temperature -40 ... +70 Ā°C
Mating cycles ā‰„ 100
Degree of protection acc. to IEC 60529 IP65
IP67
Clamping range 9 ... 13 mm
Vibration resistance 10-150 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
Shock resistance 30 g / 11 ms, 3 shocks / axis and direction
Material (insert) Polyamide (PA)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Sn over Ni Termination side
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
Material (O-ring) NBR
Material (internal seal) NBR
Material (cable seal) NBR
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Specifications IEC/PAS 61076-3-126
UL / CSA UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 0.01 g
Country of origin Vietnam
European customs tariff number 85366990
GTIN 5713140223844
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next