Han PP Power L metal PFT fix coding
Article No.: 09 35 433 0311
Image is for illustration purposes only. Please refer to product description.
Han PP Power L metal PFT fix coding
Article No.: 09 35 433 0311
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | Power L |
Element | Panel feed trough set |
Specification | AIDA compliant |
With fixed coding | |
Features | Intuitive locking mechanism |
Field assembly without tools |
Termination method | Spring clamp termination |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Locking type | PushPull |
Pack contents | incl. bulkhead mounted housing and male insert |
Conductor cross-section | 0.75 ... 2.5 mmĀ² |
---|---|
Conductor cross-section [AWG] | AWG 18 ... AWG 13 |
Rated current | ā 16 A |
Rated voltage | 24 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Stripping length | 10 mm Conductors |
44 mm cable jacket | |
Tightening torque | ā3 Nm |
Limiting temperature | -40 ... +70 Ā°C |
Mating cycles | ā„ 100 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Vibration resistance | 10-150 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B |
Shock resistance | 30 g / 11 ms, 3 shocks / axis and direction |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Sn over Ni Termination side | |
Material (hood/housing) | Zinc die-cast |
Surface (hood/housing) | Nickel plated |
Material (seal) | NBR |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Specifications | IEC/PAS 61076-3-126 |
---|---|
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 50 g |
Country of origin | Vietnam |
European customs tariff number | 85366990 |
GTIN | 5713140163294 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next