DIN-Signal harbus64-160FP-17,0C1-1

Article No.: 02 02 160 1301


Configurable
ConfigurableFemale connector

DIN-Signal harbus64-160FP-17,0C1-1

Article No.: 02 02 160 1301

to see prices and availability.

0
0

Properties Overview

Female connector Press-in termination Rated current: ‌1 A Contacts: 160 Straight Copper alloy Noble metal over Ni Mating side, Noble metal over Ni Termination side Performance level: 1, acc. to IEC 61076-4-113 PCB fixing: With fixing flange Liquid crystal polymer (LCP) Beige

Product Details


Category Connectors
Series har-bus® 64
Element Female connector
Description of the contact Straight
Termination method Press-in termination
Connection type Motherboard to daughtercard
Number of contacts 160
Contact configuration Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
Termination length 17 mm
PCB fixing With fixing flange
Contact rows 5
Contact spacing (termination side) 2.54 mm
Contact spacing (mating side) 2.54 mm
Rated current ‌ 1 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ‌1 mm between 2 rows (a, b, c)
‌1.2 mm between 2 rows (z, d)
‌1 mm between 2 contacts in a row (a, b, c)
‌1 mm between 2 contacts in a row (z, d)
Creepage distance ‌1 mm between 2 rows (a, b, c)
‌1.2 mm between 2 rows (z, d)
‌1 mm between 2 contacts in a row (a, b, c)
‌1 mm between 2 contacts in a row (z, d)
Insulation resistance >1010 Ω
Contact resistance ≤20 mΩ for rows a, b, c
≤30 mΩ for rows z, d
Limiting temperature -40 ... +105 °C upper limiting temperature limited by the pcb
Insertion force ≤ 160 N
Withdrawal force ≤ 120 N
Performance level 1
acc. to IEC 61076-4-113
Mating cycles ≥ 500
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ≥1.6 mm
Hot plugging No
Material (insert) Liquid crystal polymer (LCP)
Colour (insert) Beige
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Noble metal over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 61076-4-113
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 20
Net weight 29 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140000155
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next