Metalex 2023 (Bangkok, Thailand)

HARTING Booth Location: Hall 99, AS04


Metalex 2023 (Bangkok, Thailand)

HARTING @ Metalex 2023

With over 2,500 participating brands, Metalex is ASEAN's No. 1 Metallurgical Machinery Technology Expo! Watch as HARTING present our innovative, state-of-the-art connectivity solutions for the Machinery, Robotics, and Automation industries. Metalex 2023 showcases the latest technologies, targeted to increase the efficiency and productivity of your metalworking machinery industry.

Metalex 2023 (Bangkok, Thailand)

Date of event: November 22nd to 25th, 2023 (Wednesday to Saturday)
Time: 10:00 A.M. to 6:00 P.M. (TH time)
Location: Bangkok International Trade & Exhibition Centre (BITEC)
HARTING Booth Location
: Hall 99, AS04

Products

Han-Modular-Connector-with-Domino-Modules.jpg

Han-Modular® connector equipped with 8 Domino cubes instead of 4 standard modules

HARTING’s Han-Modular® Domino module

HARTING’s Han-Modular® Domino module combines male and female contacts in a single module, allowing space savings of up to 50% with smaller and lighter connectors. With maximum flexibility, the Domino modules complement with other connector modules, easily integrated into existing systems, frames, hoods and housings. This consistent modularization reduces installation time and promotes sustainability.


Your benefits at a glance:

  • Smaller and lighter connectors allow space savings of up to 50%

  • Maximum flexibility as scalable to the respective need

  • Reduction of installation times by combining several individual connections

  • Compatible with the components of the Han-Modular® series, the market standard for modular industrial connectors

  • Sustainability through consistent modularisation

Termination side of the Han-Modular® Push-In

Termination side of the Han-Modular® Push-In

Han-Modular® Push-In

Focusing on the speedy assembly of connectors with consistent quality and robustness, this technology caters to customers across a variety of market segments with differing requirements. By implementing the “Plug and Play” assembly process, HARTING’s Push-In technology eliminates human errors, reducing up to 30% of assembly time. This termination technology is toolless, subtracting any additional preparation. HARTING’s Push-In technology is compatible with identical products with other termination technologies.

ext-pdf.svg
Flyer Han-Modular® Push-In
.pdf - 289.8 kB
Chaiyawit Kumpaen

Chaiyawit Kumpaen

Position: Senior Field Sales Engineer

Exhibition Images

Metalex 2023 - Exhibition image
Metalex 2023 - Exhibition image2
Metalex 2023 - Exhibition image3
Metalex 2023 - Exhibition image4