Product category:
Data panel feed throughs

Filter

Products 11

PP SFP XS Recept.long, LC Dupl+col.-Clip
Bulkhead mounted housing

PP SFP XS Recept.long, LC Dupl+col.-Clip

Article No.: 09 57 411 0501 201

Long version, for LC and RJ45 transceiverPushPullMaterial (hood/housing): ThermoplasticBlack

SFP CAGE ASSY 1X1 PRESS-FIT TYPE
Connectors

SFP CAGE ASSY 1X1 PRESS-FIT TYPE

Article No.: 33 11 000 0179 000

InsertsPress-in termination

Set PP Metal receptacle SM GOF adapter
Connectors

Set PP Metal receptacle SM GOF adapter

Article No.: 09 57 468 0501 000

Panel feed trough setContacts: 2Easy InstallPushPullMaterial: MetalDegree of protection: IP65

SFP CAGE ASSY 1X1 SOLDER TYPE
Connectors

SFP CAGE ASSY 1X1 SOLDER TYPE

Article No.: 33 11 000 0180 000

InsertsSolder termination

Set Han3A M receptacle 2x LC dup. SM GOF
Connectors

Set Han3A M receptacle 2x LC dup. SM GOF

Article No.: 09 57 467 0005 000

Panel feed throughContacts: 4Size: 3 AMaterial: Zinc die-castPowder-coatedDegree of protection: IP65, IP67

PushPull SFP XS Receptacle short, LC Dup
Bulkhead mounted housing

PushPull SFP XS Receptacle short, LC Dup

Article No.: 09 57 411 0501 200

Short version, Only for LC transceiverPushPullMaterial (hood/housing): ThermoplasticBlack

Han PushPull SCRJ metal PFT
Connectors

Han PushPull SCRJ metal PFT

Article No.: 09 35 242 0313

Panel feed through AIDA compliantContacts: 2PushPullMaterial: Zinc die-castNickel platedDegree of protection: IP65, IP67

Set PP Metal receptacle MM GOF adapter
Connectors

Set PP Metal receptacle MM GOF adapter

Article No.: 09 57 468 0500 000

Panel feed trough setContacts: 2Easy InstallPushPullMaterial: MetalDegree of protection: IP65

Set Han3A M receptacle 2x LC dup. MM GOF
Connectors

Set Han3A M receptacle 2x LC dup. MM GOF

Article No.: 09 57 467 0004 000

Panel feed throughContacts: 4Size: 3 AMaterial: Zinc die-castPowder-coatedDegree of protection: IP65, IP67

Han PushPull SCRJ WDF coupling
Connectors

Han PushPull SCRJ WDF coupling

Article No.: 09 35 242 0333

Panel feed through AIDA compliantContacts: 2PushPullMaterial: ThermoplasticDegree of protection: IP65, IP67

PP SFP XS Dust Cap Receptacle w.Sealing
Protection cover

PP SFP XS Dust Cap Receptacle w.Sealing

Article No.: 09 57 411 0501 202

for device sideDegree of protection: IP65, IP67

11 (of 11)