Interchangeable unit TK-M for Han E
Article No.: 09 98 000 6902
Image is for illustration purposes only. Please refer to product description.
Interchangeable unit TK-M for Han E
Article No.: 09 98 000 6902
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Interchangeable unit |
Description of the tool | Han E® |
Type of drive | Electrical |
Pneumatic |
Die set | 4-mandrel two-indent crimp |
---|---|
Direction of movement | 4 indent |
Field of application | Recommended for stationary use in production lines |
for more than 25,000 crimping operations per year | |
for individual, turned male and female contacts |
Conductor cross-section | 0.14 ... 4 mm² |
---|---|
Cycles cleaning / inspection | 1,000 |
Cycles crimp check | 5,000 |
Cycles service / maintenance | 500.000 (at least once a year) |
Packaging size | 1 |
---|---|
Net weight | 10 kg |
Country of origin | Germany |
European customs tariff number | 84669400 |
GTIN | 5713140278516 |
eCl@ss | 17130192 Automatic machine for cable processing (accessories) |
Previous
Next