HARTING in Iberia
Presentation of HARTING Iberia, SAU.
HARTING Iberia SAU, belongs 100 % to the HARTING Technology Group and leads in Spain and Portugal in the areas of interconnection technology for control and power, mainly in the industrial sectors of: Industrial and Process Automation, Machinery, Vertical and Horizontal Transport, Power Supplies, etc., as well as Telecommunications Infrastructure.
Han series industrial power and control connectors. Electronic connectors and cables for industrial control and communications, for PCB and interface. Connectors, cables and devices for industrial communication buses (Ethernet, Profibus, Profinet, Devicenet, ASI, ....) both RJ45 Industrial and M12 as well as Switches, Hubs, Industrial Outlets,... all with IP67.
Connectors, cables and FO interfaces for industrial communication.
Design, assembly and testing of customised interconnection and vertical integration solutions, such as custom modifications, accessories, kits, cabling, special assemblies, and other more complex developments.
Do not hesitate to contact us
Customer Service:
Tel:
Customer Service Hours are:
Monday to Friday from 8:00h - 15:00h
Viriat, 47 8th Floor Edifici Numància 1
08014 Barcelona