Reliable connections for shipbuilding
HARTING products are manufactured according to the newest standards. For the maritime industry, the DNV GL Group is the leading classification society which inspects the tests of components.
Marine / Shipbuilding
The demands on interfaces in the shipbuilding industry are very diverse. Important environmental factors are vibration, salt and electro-magnetic compatibility (EMC). HARTING offers suitable industrial connectors to meet such demands. With robust and compact design they ensure a safe and easy installation.
HARTING | Strong in standardization
HARTING products are manufactured according to the newest standards. For the maritime industry, the DNV GL Group is the leading classification society which inspects the tests of components. HARTING Ethernet switches have DNV ship approvals and are tested under different temperatures, air humidity levels, vibration and EMC radiation on board. The permissible application range for HARTING connectors extend from the machine room to the mast.
The demands on interfaces in the shipbuilding industry are very diverse. Important environmental factors are vibration, salt and electro-magnetic compatibility (EMC). HARTING offers suitable industrial connectors to meet such demands. With robust and compact design they ensure a safe and easy installation.
HARTING will present our solutions for "HARTING for shipbuilding industry" at the exhibition. We will be showcasing to you the powerful connectivity to support your business data, signal, power.
Date Of Event:
24 (Tuesday) - 27 (Friday) Oct 2023
Exhibition Timing:
24 - 26 Oct (10:00 ~ 17:00)
27 Oct (10:00 ~ 16:00)Exhibition Location:
BEXCO Exhibition Center I & II
Venue:
BEXCO, BusanHARTING Booth no.:
4P07, Hall 4
Reliable connections for shipbuilding
Product Highlights
Shipbuilding industry brochure
The HARTING Technology Group is skilled in the fields of electrical, electronic and optical connection, transmission and networking, as well as in manufacturing, mechatronics and software creation. The Group uses these skills to develop customized solutions and products such as connectors for energy and data transmission. For the Communication Network Infrastructure HARTING offers a broad range of tailored products.
Open Deck
Han® HPR 24 EasyCon
Hoods/Housings for higher EMC requirements
Easy assembly due to split hood and surface mounted housing
Many assembly possibilities due to separate assembly panels
External termination of PE termination on hood and surface mounted housing
Ideal motor/drive connector for transportation sector
Secure and a visible connection of screening braid of shielded cables
Han-Eco® B Outdoor
Suitable for standard inserts and modules from the Han-Modular® portfolio
Mating compatible with all metal hoods and housings of the series Han® B.
As an option a larger panel cut out for the rear assembly of the bulkhead mounted housings is possible.
M12 PushPull
The PushPull locking saves 80% assembly time and simplifies the connection of circular connectors in automation. The IEC standard 61076-2-010 defines all M12 PushPull interlocks for a uniform market standard.
Han-INOX®
Extremely resistant to chemicals and other aggressive influences
Made completely from high-quality stainless steel
Extremely resistant to corrosion
IP67
Cable harnessing
Efficient pre-assembly of cable harnesses saves time and money
Han® M
Metal hoods and housings with excellent corrosion resistance
Locking lever made of high-quality stainless steel
IP65 / IP66 / IP67
Han-Com®
Combination of signal and power in one insulation body
Power range up to 690 V / 100 A
Control range up to 400 V / 16 A
Available in multiple termination techniques
Usage of Han® C, Han D®, Han E® and FO contacts
Wheelhouse
har-port
With har-port HARTING offers the user all service interfaces for Ethernet, USB, video and audio signals.
Han-Modular® Docking Frame
Blind mating connector system for drawer systems
Leading centring system compensates for tolerances of +/- 2 mm
Very robust mechanical characteristics
Compatible with HMC components for 10,000 mating cycles
har-speed M12
HARAX® connection technology
Crimp termination
Screw termination
ix Industrial®
Small size, outstanding robustness: The HARTING ix Industrial® is our answer to the future challenges posed by Industry 4.0 and IoT.
mini PushPull ix
Easy to use, well protected and considerably more compact - the HARTING Technology Group is expanding its proven PushPull connector series. The new Mini PushPull represents the waterproof and dustproof version of the ix Industrial® Gbit Ethernet Interface.
RJ45 Industrial
On top of all ethernet network installers wishlist is the easy and fast assembly of network infrastructure. In traditional RJ 45 solutions for industrial networks, the time for confection is 50% for preparation of the cable and 50% for connecting. With our new RJ Industrial® Multifeature you'll get an absolutely robust and reliable connector with integrated cutting tools for fast and easy assembly. A time saving of about 25% in the assembly is possible.
Ha-VIS eCon 3000
The slim design of the switches also allows them to be positioned on the carrier rail with a very high packing density.
Han® ES Press
The insert offers now a tool-less rapid termination technology. In addition, users can quickly and easily bridge contacts by placing plug-in jumpers directly at the connector.
Han-Modular®
The modular connector series: integrating power, signal, data and even compressed air into a single unique interface.
Engine Room
Ha-VIS eCon 2000
Owing to the extremely flat design, the switches can also be accommodated in installations where space is restricted towards the cable connection at the front.
Han® EMC
Continuous shield connection using conductive surface
Metal hoods / housings with high shielding efficiency
Sensitive interfaces are protected against electrical, magnetic or electromagnetic fields
Han® S
By taking advantage of modern energy storage systems, sustainable regenerative energies such as those from the sun or wind can be stored. This enables the energy generated to be used in a delayed, demand-driven manner.
Han® ESS
All-purpose use
Available in multiple termination techniques
500 V / 16 A
Han® HC Modular
4000 V / 650 A
Up to 10 contacts
Available in multiple termination techniques
Use in special hoods/housings from the Han® HPR series
Cabins
Han-Power® S
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5, Contacts: 6,
Conductor cross-section: 2.5 ... 4 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black),
Degree of protection: IP65
Han-Modular® ECO
Slim construction size
IP65
Han® 1A
The Han® 1A offers a compact, robust and universally deployable rectangular connector system for transmission in all lifelines of Industry 4.0 (data, power, signals). Users can use it in conjunction with low inventory to produce all necessary interfaces, e.g. for small to medium-sized drives.
Han® Q
Many application possibilities
High density of contacts
Fast and reliable processing
Available in multiple termination techniques