Ateps: Han-Modular® docking frame for energy storage
HARTING Han® connectors open up the possibility of preassembling storage units and help to limit downtimes.
The Dutch company ATEPS builds large electricity storage units for solar and wind energy plants. The basis is 19-inch cabinets, each with 16 memory drawers. Due to the modular design of the cabinets, it is possible to flexibly adapt the total size of the systems to different power producers.
Han-Modular® docking frame speeds up installation of energy storage units
Simplifying service and maintenance
For safety reasons, the interfaces for power and data supply are located at the rear side of the storage drawers, as voltages of over 800 V occur.
The frame elements, however, are equally high and low, differing in width and offering space for two to six modules. Long-leading guide pins ensure that the memory drawers cannot miss their connection point on the control cabinet wall.
Connectors open up the possibility of preassembling storage units, which speed up installation on the construction site. Connectors also simplify service and maintenance, as non-functional units can be removed faster and be replaced by new functional drawers.
The system continues to work while the defective units are being repaired or serviced. Thus, Han® connectors help to limit downtimes.
Han-Modular® docking frame for energy storage
Wide range of modules for individual requirements
The docking frame is floating and can be made of metal or plastic as required. The frame can be used to integrate up to six modules from the
“Furthermore, our company is constantly evolving. If we want to enhance the performance of our storage systems, we can always count on HARTING to come up with the right connectors.”
Han-Modular® docking frame speeds up installation of energy storage units
Customer benefits at a glance:
Suitable for all Han-Modular® modules
Flexible size offering space for 2 to 6 Han-Modular® modules
Robust design
Solid and very advanced leading pins, floating frame storage
Saves time due to guided installation of drawers, easy service and maintenance
Fixed with standard M4 screws
Plastic and metal versions
Expandable, enabling the transmission of signals, data and power
ATEPS builds energy storage systems for renewable power plants. Since we use docking frames equipped with Han-Modular® connectors as interfaces for our storage drawers, we are able to pre-assemble the cabinets and the storage units separately. Consequently, our installation technicians must only assemble the modules on the construction site in order to set up a complete energy storage system. Moreover, the connectors also allow us to quickly maintain and replace components. They help reduce required operational downtimes to a minimum.
Jos Theuns
Founder / CTO ATEPS