Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Coding
Please order coding pins separately.
Please order coding pins separately.
Connection type
PCB to cable
PCB to cable
Number of contacts
4
3
Termination method
Reflow soldering termination (THR)
Reflow soldering termination (THR)
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE|UKCA
CE|UKCA
Technical characteristics
Contact rows
1
1
Pollution degree
3
3
Contact spacing (termination side)
5.08 mm
5.08 mm
Rated voltage
250 V
250 V
Rated impulse voltage
4 kV
4 kV
Rated current
‌ 15 A
‌ 15 A
Limiting temperature
-40 ... +110 °C
-40 ... +110 °C
Isolation group
I (600 ≤ CTI)
I (600 ≤ CTI)
Insulation resistance
109 Ω
109 Ω
Contact resistance
≤ 15 mΩ
≤ 15 mΩ
Insertion force
≤ 12 N
≤ 9 N
Withdrawal force
≥ 6 N
≥ 4.5 N
Identification
Category
Connectors
Connectors
Element
Header
Header
Specification
Vertical
Vertical
Series
har-flexicon@
har-flexicon@
Material properties
Material (insert)
Polyamide (PA)|Polyphthalamide (PPA)
Polyamide (PA)|Polyphthalamide (PPA)
Colour (insert)
Black
Black
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
Sn over Ni Mating side|Sn over Ni Termination side
Sn over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
2.76 g
0.01 g
GTIN
5713140113435
5713140113237
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Italy
Italy
Packaging size
150
200