Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
PCB fixing | With thread flange | With thread flange |
Coding | Please order coding pins separately. | Please order coding pins separately. |
Connection type | PCB to cable | PCB to cable |
Number of contacts | 2 | 3 |
Termination method | Reflow soldering termination (THR) | Reflow soldering termination (THR) |
Specifications and approvals | ||
UL / CSA | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 |
Approvals | CE|UKCA | CE|UKCA |
Technical characteristics | ||
Contact rows | 1 | 1 |
Pollution degree | 3 | 3 |
Contact spacing (termination side) | 3.5 mm | 3.5 mm |
Rated voltage | 150 V | 150 V |
Rated impulse voltage | 2.5 kV | 2.5 kV |
Rated current | 11 A | 11 A |
Limiting temperature | -40 ... +110 °C | -40 ... +110 °C |
Isolation group | I (600 ≤ CTI) | I (600 ≤ CTI) |
Insulation resistance | 109 Ω | 109 Ω |
Contact resistance | ≤ 15 mΩ | ≤ 15 mΩ |
Insertion force | ≤ 6 N | ≤ 9 N |
Withdrawal force | ≥ 3 N | ≥ 4.5 N |
Identification | ||
Category | Connectors | Connectors |
Element | Header | Header |
Specification | Horizontal | Horizontal |
Series | har-flexicon@ | har-flexicon@ |
Material properties | ||
Material (insert) | Polyamide (PA)|Polyphthalamide (PPA) | Polyamide (PA)|Polyphthalamide (PPA) |
Colour (insert) | Black | Black |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Sn over Ni Mating side|Sn over Ni Termination side | Sn over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 2.41 g | 1 g |
GTIN | 5713140206205 | 5713140113091 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Italy | Italy |
Packaging size | 300 | 200 |