har-flexicon 3,50 MTH-17 TB50 BK SL
Article No.: 14 12 171 4006 000
Image is for illustration purposes only. Please refer to product description.
har-flexicon 3,50 MTH-17 TB50 BK SL
Article No.: 14 12 171 4006 000
to see prices and availability.
Properties Overview
This product is available upon request.
Please contact your local distribution partner.
Product Details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | Header |
Specification | Horizontal |
Termination method | Reflow soldering termination (THR) |
---|---|
Connection type | PCB to cable |
Number of contacts | 17 |
Coding | Please order coding pins separately. |
PCB fixing | With thread flange |
Previous
Next