Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Shielding | Fully shielded, 360° shielding contact | Fully shielded, 360° shielding contact |
Number of contacts | 8 | 8 |
Pack contents | Tray | Tray |
Termination method | Reflow soldering termination (SMT) | Reflow soldering termination (SMT) |
Specifications and approvals | ||
UL / CSA | UL 1977 DUXR2.E254191|CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E254191 | UL 1977 DUXR2.E254191|CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E254191 |
Approvals | DNV GL | DNV GL |
Technical characteristics | ||
Data rate | 10 Mbit/s| 100 Mbit/s| 1 Gbit/s| 2.5 Gbit/s | 10 Mbit/s| 100 Mbit/s| 1 Gbit/s| 2.5 Gbit/s |
Transmission characteristics | Cat. 5 Class D up to 100 MHz | Cat. 5 Class D up to 100 MHz |
Mating cycles | ≥ 750 | ≥ 750 |
Rated current | 1.5 A | 1.5 A |
Limiting temperature | -40 ... +85 °C | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP20 | IP20 |
Identification | ||
Category | Connectors | Connectors |
Element | Female | Female |
Specification | RJ45|Angled | RJ45|Angled |
Series | HARTING RJ Industrial@ | HARTING RJ Industrial@ |
Material properties | ||
China RoHS | e | e |
ELV status | compliant | compliant |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 4 g | |
GTIN | 5713140224384 | 5713140061491 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Taiwan | Taiwan |
Packaging size | 1 | 120 |