M12 male contact crimp AWG 26-22

Article No.: 21 01 100 9020


Crimp contact

M12 male contact crimp AWG 26-22

Article No.: 21 01 100 9020

to see prices and availability.

0

Properties Overview

Crimp contact Rated current: ≤2 A Male Copper alloy Gold plated Conductor cross-section: 0.13 ... 0.33 mm² AWG 26 ... AWG 22

Product Details


Category Contacts
Series Circular connectors M12
Type of contact Crimp contact
Gender Male
Manufacturing process Turned contacts
Conductor cross-section 0.13 ... 0.33 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 22
Rated current ≤ 2 A
Performance level 1
Material (contacts) Copper alloy
Surface (contacts) Gold plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 100
Net weight 1.2 g
Country of origin Switzerland
European customs tariff number 85366990
GTIN 5713140136724
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next