Han-Easy Lock ® 24B, SL

Article No.: 09 00 000 5230


Locking levers

Han-Easy Lock ® 24B, SL

Article No.: 09 00 000 5230

to see prices and availability.

0

Properties Overview

Locking levers Size: 24 B Single locking lever Polycarbonate (PC), Stainless steel RAL 7037 (dust grey)

Product Details


Category Accessories
Series of hoods/housings Han® B
Type of accessory Locking levers
Size 24 B
Locking type Single locking lever
Han-Easy Lock<sup>®</sup> Yes
Material (accessories) Polycarbonate (PC)
Stainless steel
Colour (accessories) RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 10
Net weight 27.37 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140002333
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next