Han 64EEE panel feed through
Article No.: 09 32 064 0001
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® EEE |
Element | Panel feed through |
Termination method | Crimp termination |
---|---|
Gender | Male |
Female | |
Size | 24 B |
Number of contacts | 64 |
PE contact | Yes |
Previous
Next