Ha-VIS eCon 2160B-A2

Article No.: 24 02 016 0012


New
NewIndustrial Ethernet Switches

Ha-VIS eCon 2160B-A2

Article No.: 24 02 016 0012

to see prices and availability.

0

Properties Overview

Industrial Ethernet Switches Unmanaged Fast Ethernet Nominal voltage: 24, 48 Total number of ports: 16 10/100 Mbit/s (RJ45-Ports): 16 x Operating temperature: ‌0 ... +55 °C

Product Details


Series Ha-VIS eCon 2000
Element Industrial Ethernet Switches
Specification Unmanaged
Type of Ethernet Fast Ethernet
Total number of ports 16
Fixing 35 mm DIN rail acc. to EN 60715
Switching technology Store and Forward
Frame size 2 kB
MAC table size 8k Entries
Packet buffer size 2 Megabit
Non blocking Yes
Quality of service Yes
Energie Efficient Ethernet Yes
Flow control Off
Signal contact No
Pack contents Pluggable screw contact for power supply
Assembly instructions
Nominal voltage 24 V DC
48 V DC
Permissible voltage 9 ... 60 V DC
Surge protection Yes
Operating current <72 mA @ 24 V DC
<38 mA @ 48 V DC
Supply circuit SELV (Circuit Breaker 10 A)
Starting current <1.3 A @ 24 V DC
<2.7 A @ 48 V DC
Overcurrent protection At input
Power consumption <1.73 W @ 24 V DC
Termination method Pluggable screw contact
Number of contacts 3
Conductor cross-section 0.08 ... 2.5 mm²
Conductor cross-section AWG 28 ... AWG 12
Pinout + / - / FE
Reverse polarity protection Yes
Operating temperature ‌0 ... +55 °C
Storage temperature -40 ... +85 °C
Relative humidity 0 ... 95 % Non-condensing (operation)
0 ... 95 % Non-condensing (storage/transport)
Air pressure ≥795 hPa
Degree of protection acc. to IEC 60529 IP30 mated condition
MTBF ≈ 1135,800 h
10/100 Mbit/s (RJ45-Ports) 16 x
Transmission standard 10BASE-T
100BASE-TX
Auto-negotiation Yes
Auto-polarity Yes
Auto-MDI(X) Yes
Transmission physics Twisted Pair Cat. 5
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Transmission length 100 m
Material (hood/housing) Aluminium (anodised)
Length 113.5 mm
Width 120 mm
Height 27.3 mm
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number bbcc04b5-5176-4454-afbc-a635daae5e7b
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications EN 55022 Radio disturbance characteristics
EN 61000-4-2 Electrostatic discharge (ESD)
EN 61000-4-3 Electromagnetic field
EN 61000-4-4 Rapid transients (burst)
EN 61000-4-5 Surge voltages
EN 61000-4-6 conducted disturbances
EN 61000-6-4 emission standard
IEC 60068-2-6 Vibration (sinusoidal)
UL / CSA UL in preparation
Approvals CE
FCC Yes
Packaging size 1
Net weight 0.001 kg
Country of origin Germany
European customs tariff number 85176200
ETIM EC000734
eCl@ss 19170130 Network switch (general application)
Previous
Next