M12 A-cod 5-pol st /st m /m PUR 10.50m
Article No.: C2 13 200 0000 0129
Image is for illustration purposes only. Please refer to product description.
M12 A-cod 5-pol st /st m /m PUR 10.50m
Article No.: C2 13 200 0000 0129
to see prices and availability.
Properties Overview
Product Details
Type of cable | Cable LI9Y 5 x 0,34mm² PUR Show details |
---|---|
Connector 1 | M12 A-cod 5P Male Straight Show details |
Connector 2 | M12 A-cod 5P Male Straight Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 A-coding |
Male Straight | |
Overmoulded | |
Connector 2 | M12 A-coding |
Male Straight | |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Halogen-free |
Cable length | 10.5 m |
---|---|
Number of cores | 5 |
Core structure | 5x 0.34 mm² |
Termination method | Crimp termination |
Shielding | Unshielded |
Coding | A-coding |
Previous
Next