FO CA PP2-PP2, 9µ, G657A1, PUR, 45m
Article No.: 33 61 221 0450 001
Image is for illustration purposes only. Please refer to product description.
FO CA PP2-PP2, 9µ, G657A1, PUR, 45m
Article No.: 33 61 221 0450 001
to see prices and availability.
Properties Overview
Product Details
Connector 1 | PushPull2 v4 SM overmolded Show details |
---|---|
Connector 2 | PushPull2 v4 SM overmolded Show details |
Category | System cabling |
---|---|
Series | HARTING PushPull (V4) |
Identification | Industrial Fibre Optic |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING PushPull (V4) |
Connector 2 | HARTING PushPull (V4) |
Type of cable | FO cable |
Description of the cable | Singlemode |
Overmoulded |
Cable length | 45 m |
---|---|
Core structure | 9 / 125 µm |
Previous
Next