FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 50m
Article No.: 33 04 211 0500 003
Image is for illustration purposes only. Please refer to product description.
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 50m
Article No.: 33 04 211 0500 003
to see prices and availability.
Properties Overview
Product Details
Type of cable | FO cable, 4E9 G657.A1 5.5mm RAL1021 PUR Show details |
---|---|
Connector 1 | expBeam plug 2CH SM Show details |
Connector 2 | expBeam plug 2CH SM Show details |
Category | System cabling |
---|---|
Series | Expanded beam |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Expanded beam |
Connector 2 | Expanded beam |
Type of cable | FO cable |
Description of the cable | Singlemode |
Cable length | 50 m |
---|---|
Number of fibres | 2 |
Fiber type | 2E9/125 G657.A1 |
Previous
Next