FO-EB-Assy 4Ch, 50µm OM3 YE Ø5, 5,10m
Article No.: 33 04 211 0100 002
Image is for illustration purposes only. Please refer to product description.
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5, 5,10m
Article No.: 33 04 211 0100 002
to see prices and availability.
Properties Overview
Product Details
Type of cable | FO cable, 4G50 OM3, 5.5mm RAL1021 PUR Show details |
---|---|
Connector 1 | expBeam plug 4CH MM Show details |
Connector 2 | expBeam plug 4CH MM Show details |
Category | System cabling |
---|---|
Series | Expanded beam |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Expanded beam |
Connector 2 | Expanded beam |
Type of cable | FO cable |
Description of the cable | Multimode |
Cable length | 10 m |
---|---|
Number of fibres | 4 |
Fiber type | 4G50/125 OM3 |
Previous
Next