FO CA SCdx-SCdx 2G50/125 OM3, 6.0m
Article No.: 33 01 241 0060 006
Image is for illustration purposes only. Please refer to product description.
FO CA SCdx-SCdx 2G50/125 OM3, 6.0m
Article No.: 33 01 241 0060 006
to see prices and availability.
Properties Overview
Product Details
Type of cable | FO 50/125 IV(ZN)HH Show details |
---|---|
Connector 1 | SCdx MM Show details |
Connector 2 | SCdx MM Show details |
Category | System cabling |
---|---|
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | SC duplex |
Connector 2 | SC duplex |
Type of cable | FO cable |
Description of the cable | Multimode |
Cable length | 6 m |
---|---|
Number of fibres | 2 |
Fiber type | 2G50/125 OM3 |
Previous
Next