DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.4m
Article No.: 20 82 601 1004
Image is for illustration purposes only. Please refer to product description.
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.4m
Article No.: 20 82 601 1004
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
preLinkĀ® | |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | RJ45 |
Connector 2 | preLinkĀ® |
Type of cable | Copper cable (round) |
Cable length | 0.4 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Previous
Next