Han 48HPR mounting cover-PVD 1to2-3xM32
Article No.: 19 40 148 9828
Image is for illustration purposes only. Please refer to product description.
Han 48HPR mounting cover-PVD 1to2-3xM32
Article No.: 19 40 148 9828
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® HPR PYD |
Type of hood/housing | Mounting cover |
Description of hood/housing | Distance bolt M6 |
Size | 48 B |
---|---|
Number of cable entries | 3 |
Cable entry | 3x M32 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next