Han CGM-M M40x1,5 D.19-28mm E.47
Article No.: 19 00 000 5078
Image is for illustration purposes only. Please refer to product description.
Han CGM-M M40x1,5 D.19-28mm E.47
Article No.: 19 00 000 5078
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® CGM-M |
Type of accessory | Cable gland |
Wrench size | 43 |
---|---|
40 | |
Limiting temperature | -40 ... +100 Ā°C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 / IPX9K acc. to ISO 20653 | |
Size | M40 |
Clamping range | 19 ... 28 mm |
Previous
Next