ix Industrial 10C-12 jack AV (T&R400)

Article No.: 09 45 283 3500


New
NewPCB connector

ix Industrial 10C-12 jack AV (T&R400)

Article No.: 09 45 283 3500

to see prices and availability.

Properties Overview

PCB connector Angled Solder termination Rated current: 1.5, 3 Contacts: 8 + 2x GND Copper alloy Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side Coding: Type C Liquid crystal polymer (LCP) Grey

Product Details


Category Connectors
Series HARTING ix Industrial®
Identification Data
Element PCB connector
Specification Angled
Termination method Solder termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
further contacts + 2x GND
Coding Type C
Pack contents On a reel
Rated current ‌ 1.5 A
‌ 3 A
Rated current 1.5 A per contact
3 A per contact when used with 4 contacts (1,2,6,7)
Rated voltage ‌ 50 V AC
‌ 60 V DC
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Insulation resistance >500 MΩ
Contact resistance ≤ 30 mΩ
Shielding resistance ≤ 100 mΩ
Limiting temperature -40 ... +85 °C
Storage temperature -30 ... +60 °C
Relative humidity 95 % Non-condensing (operation)
95 % Non-condensing (storage/transport)
Insertion force ≤ 25 N
Withdrawal force ≤ 25 N
Mating cycles ≥ 5,000
Degree of protection acc. to IEC 60529 IP20
Test voltage U<sub>DC</sub> 0.5 kV (contact-contact)
2.25 kV (contact-shielding)
Retention force ≥80 N locking
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
Material (insert) Liquid crystal polymer (LCP)
Colour (insert) Grey
Material (shielding) Stainless steel
Sn ≥ 1 µm over Ni ≥ 0.2 µm Mating side (shielding)
Material (contacts) Copper alloy
Surface (contacts) Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side
Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 61076-3-124
EN 45545-2
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Packaging size 400
Country of origin Japan
European customs tariff number 85366930
GTIN 5713140324862
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next